Ordering information - Metasys - LIT-1900200 - MS-ADX100SQL2 - MS-ADX50SQL2 - MS-ADX25SQL - MS-ADX50SQL - MS-ADXS25U - MS-ADS05U - MS-ADX10SQL - MS-ADX10U - MS-ADX100U - MS-ADX50U - Server - ADS Server - ADX Server - 12.0.50

Application and Data Server (ADS) and Extended Application and Data Server (ADX) Catalog Page

Product
Building Automation Systems > Databases and Data Servers > ADS Server
Building Automation Systems > Application Servers > ADX Server
Document number
LIT-1900200
Version
12.0.50
Revision date
2023-07-26
Product status
Active

For complete ordering information, refer to the Metasys System Software Purchase Options Product Bulletin (LIT-12011703).

Table 1. ADS/ADX Ordering Information for New or Upgrade Software
Base Product Code Product Descriptions New Software Product Code Number Upgrade Software Product Code Number Migration Software Product Code Number
MS-ADS05U

Application and Data Server

MS-ADS05U-0 MS-ADS05U-6 MS-ADS05U-8
MS-ADX10U

Extended Application and Data Server

MS-ADX10U-0 MS-ADX10U-6 MS-ADX10U-8
MS-ADX10SQL

Extended Application and Data Server

Includes Microsoft SQL Server 2019 software with core license

MS-ADX10SQL-0 MS-ADX10SQL-6 MS-ADX10SQL-8
MS-ADX25U

Extended Application and Data Server

MS-ADX25U-0 MS-ADX25U-6 MS-ADX25U-8
MS-ADX25SQL

Extended Application and Data Server

Includes Microsoft SQL Server 2019 software with core license

MS-ADX25SQL-0 MS-ADX25SQL-6 MS-ADX25SQL-8
MS-ADX50U

Extended Application and Data Server

MS-ADX50U-0 MS-ADX50U-6 MS-ADX50U-8
MS-ADX50SQL2

Extended Application and Data Server

For use on server with dual processors or 8 cores 1

Includes Microsoft SQL Server 2019 software with core license

MS-ADX50SQL2-0 MS-ADX50SQL2-6 MS-ADX50SQL2-8
MS-ADX50SQL

Extended Application and Data Server

For use on server with single processor or 4 cores

Includes Microsoft SQL Server 2019 software with core license

MS-ADX50SQL-0 MS-ADX50SQL-6 MS-ADS50SQL-8
MS-ADX100U

Extended Application and Data Server

MS-ADX100U-0 MS-ADX100U-6 MS-ADX100U-8
MS-ADX100SQL2

Extended Application and Data Server

For use on server with dual processors or 8 cores1

Includes Microsoft SQL Server 2019 software with core license

MS-ADX100SQL2-0 MS-ADX100SQL2-6 MS-ADX100SQL2-8
Table 2. Optional features add-on licenses
Code number Description

M4-APIMOCMD-0

License enabling the Monitoring and Commanding API for a new site.

M4-APIMOCMD-6 License enabling the upgrade of the Monitoring and Commanding API for existing sites.
Note: Existing sites upgrading to Release 12.0.x must purchase this upgrade to continue using the API.

M4-FAULT-0

License enabling Fault Detection feature for one Metasys server (ADS, ADS-Lite, ADX, or OAS series). 2

M4-TRIAGE-0

License enabling Fault Triage feature for one Metasys server (ADS, ADS-Lite, ADX, or OAS series).nbn1675250245015.html#zsx1559294632440__fn_v1v_ynm_ymb
Note: M4-FAULT-0 is also required as a prerequisite.

M4-ADFS-0

License enabling Active Directory Federation Services (ADFS) feature for one Metasys server (ADS, ADS-Lite, ADX or OAS series).

M4-FIPS-0

License enabling Federal Information Processing Standard 140-2 (FIPS 140-2 Level 1 compliance) for one Metasys server (ADS, ADS-Lite, ADX, or OAS series), or for one software network engine (NAE85 or LCS85 series).

MS-SMP-6 License enabling SMP for existing non-MVE sites. MVE sites include SMP without this license.
Note: This is a one-time purchase license that is only available to customers upgrading Metasys from a release before 12.0.
M4-BACNETSC-0 License enabling BACnet Secure Connect.
MS-MVE-0 License enabling MVE and SMP UI.
1 Servers with dual processors or 8 cores are recommended for ADX 50 user and 100 user software.
2 The OAS must meet minimum requirements.