SNE110L Technical Specifications - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS-Lite Server
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active
Table 1. SNE110L network engines

Power Requirement

Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)

Alternate: Dedicated nominal 24 VDC, Class II power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24

Power Consumption

38 W maximum

Ambient Temperature Conditions

Operating: 0°C to 50°C (32°F to 122°F)

Operating Survival: -30°C to 60°C (-22°F to 140°F)

Non-Operating: -40°C to 70°C (-40°F to 158°F)

Ambient Humidity Conditions

Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions

Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions

Processor

NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache

Memory

16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup

2 GB SDRAM for operations data dynamic memory

Operating System

Wind River® Linux LTS 19 (LTS=long-term support)

Transmission Speeds

Optically isolated, Serial Communication (FC Bus): 9600, 19,200, 38,400, or 76,800 bps

Ethernet Communication: 1000, 100, or 10 Mbps

Network and Serial Interfaces

One Ethernet port; 1000/100/10 Mbps; 8-pin RJ45 connector

One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ-12 field bus cable, and one Screw terminal plug, 4-pin)

Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification; Micro-USB port currently inactive

Supported Integrations

BACnet/IP, BACnet MS/TP, Modbus, M-Bus, KNX, and OPC UA.

Housing

Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

Mounting

On flat surface with screws on three mounting clips or a single 35 mm DIN rail

Dimensions (Height x Width x Depth)

190 mm x 125 mm x 45.5 mm (7.48 in. x 4.92 in. x 1.75 in.)

Weight

0.387 kg (0.852 lbs)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003



Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18.