SNE110L Features and Benefits - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0
Application and Data Server (ADS) Lite-A System Product Bulletin
- Product
- Building Automation Systems > Databases and Data Servers > ADS-Lite Server
- Document number
- LIT-12011694
- Version
- 13.0
- Revision date
- 2023-09-13
- Product status
- Active
-
Linux® operating system
- Provides a robust, widely-accepted, and readily-supporting operating system.
- Internet connection for data access
- You can connect a web browser through the IP network using the Ethernet port.
- Memory
- The SNE110L has 2 GB RAM and 16 GB Flash non-volatile memory. This memory provides capacity for further upgrades and a longer operational life.
- Supports background file transfer
- You can transfer files such as firmware upgrades, archive databases, or security transfers from the SCT to the SNE110L while it operates.
- Device security
- Ensures device integrity while the system is rebooting and during normal operation. Embedded technology provides trusted boot operation, firmware protection, secure storage, secure communications, and secure firmware updates complying with strong cyber security practices.
- Smaller, modularized packaging
- The size of the SNE110L is smaller than the NAE45-Lite. This reduces the amount
of space you need to mount the SNE110L and can
potentially reduce the size and cost of control
panels.
- Diagnostic multi-color LEDs
- The use of multi-color LEDs can decrease installation and troubleshooting time.
- Removable terminal blocks
- The use of removable terminal blocks facilitates the installation and servicing.
- Supervision of controller networks including Johnson Controls devices and third-party protocol devices
- Supports connectivity to open network standards for complete flexibility in the
selection of field devices. They include BACnet MS/TP, BACnet/IP, N2 Bus,
LonWorks, Modbus RTU, Modbus TCP/IP, M-Bus, KNX, OPC Unified Architecture
(UA), and other third-party protocols.
- No battery
- The SNE110L uses a supercapacitor, not a battery, to provide temporary power for data backups during shutdown due to AC power loss. This design is more environmentally friendly and saves the eventual cost of replacing the battery.