Metasys Export Utility (MEU) - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS-Lite Server
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active

The Metasys Export Utility extracts historical trend, alarm, and audit data from the system and presents the data in a variety of formats. Use these flexible formats, in programs such as Microsoft Excel® and Access, to easily sort, compare, and archive data in spreadsheets and databases. For more detailed information regarding Metasys Export Utility, refer to the Metasys Export Utility Product Bulletin (LIT-1201800) .