MS/TP Field Controller (FC) Bus - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS-Lite Server
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active

The BACnet MS/TP FC Bus is a standard peer-to-peer, multiple-manager protocol in which each manager device takes turns originating messages to pass to any device on the bus.

The engines can communicate over the MS/TP FC Bus with the Metasys controllers, including FEC16, FEC25, and FEC26; FAC25, FAC26 and FAC36; VMA16; IOM17, IOM27, IOM37, and IOM47; CGMs; and CVMs.

Engines can also communicate over the FC Bus with third-party MS/TP devices that comply with the BACnet standard protocol based on American National Standards Institute/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ANSI/ASHRAE) Standard 135-2004.