BACnet Protocol - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS-Lite Server
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active

The automation level communication supports the BACnet protocol and facilitates the network integration of other systems and devices that use BACnet. Metasys supports BACnet/IP, BACnet MS/TP, and BACnet/SC.

The engines support the BACnet services and objects typically used by a workstation and a field controller device, including BACnet alarm and event services.

Refer to the SNE/SNC Protocol Implementation Conformance Statement (LIT-12013355) for detailed information on BACnet conformance and the supported BACnet Interoperability Building Blocks.