Table 1 contains a brief summary of the features of the SNE110L.
|
Features |
SNE110L |
|---|---|
|
Number of BACnet MS/TP (RS-485) Trunks |
1 |
|
Maximum Number of MS/TP Devices per Trunk |
100 (FECs) or 64 (third-party controllers) |
|
Maximum Number of Objects |
2,500 |
|
Model with Internal Modem |
Not Supported |
|
USB Serial Ports |
2 USB A |
|
Graphics |
Supported |
| Lonworks | Not Supported |
| Modbus | Supported |
|
N1 Migration |
Not Supported |
| N2 Bus | Not Supported |
|
Vendor (VND) Integration |
Supported |
|
Honeywell® XL5K Integration |
Not Supported |
|
Ethernet Ports |
1 |
|
Supported Site Director |
ADS-Lite-A Only |
|
Can Be Promoted to Site Director Status |
Not Supported |