Engine Feature Summary - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Brand
Metasys
Product name
ADS-Lite Server
Document type
Product Bulletin
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active
Language
English

Table 1 contains a brief summary of the features of the SNE110L.

Table 1. Features of SNE110L

Features

SNE110L

Number of BACnet MS/TP (RS-485) Trunks

1

Maximum Number of MS/TP Devices per Trunk

100 (FECs) or 64 (third-party controllers)

Maximum Number of Objects

2,500

Model with Internal Modem

Not Supported

USB Serial Ports

2 USB A

Graphics

Supported

Lonworks Not Supported
Modbus Supported

N1 Migration

Not Supported

N2 Bus Not Supported

Vendor (VND) Integration

Supported

Honeywell® XL5K Integration

Not Supported

Ethernet Ports

1

Supported Site Director

ADS-Lite-A Only

Can Be Promoted to Site Director Status

Not Supported