Accessories - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS-Lite Server
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active

See Table 1 for accessories available for the SNE110L.

Table 1. Accessories Ordering Information

Product Code Number

Description

AS-XFR100-1

Power transformer (Class 2, 24 VAC, 92 VA maximum output), with enclosure

AS-XFR010-1

Power transformer (Class 2, 24 VAC, 92 VA maximum output), no enclosure