Features and Benefits of the ADS-Lite-A with an SNE110L - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS-Lite Server
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active
Communication using commonly accepted IT standards
Install a system on your existing IT infrastructure within a building or enterprise and use standard IT communication services over the company intranet, WAN, or public Internet with firewall protection.
Secure, encrypted communication
Protects the system from unauthorized users and computer hackers with the implementation of the Hypertext Transfer Protocol Secure (HTTPS) application protocol and Transport Layer Security (TLS 1.2) to encrypt communications between the ADS-Lite-A, network engines, and clients.
Web-based user interface
Access system data from any supported web browser device connected to the network, including remote users connected by an Internet Service Provider (ISP).
UI support for five users
Provides access for up to five users to the ADS-Lite-A UI at one time.
Support for up to four engines
Enables flexibility and scalability on your network.
Support for BACnet Protocols and third-party communication
Leverage standard communication formats on your network: BACnet MS/TP, BACnet/IP, and BACnet/SC communication to third-party devices, and third-party communication with the SNE110L and NIE29/NIE39/NIE49.
Support for the Language Installation Program (LIP)
Installs language resources and makes the needed configuration changes so that the ADS-Lite-A system supports one or more locales.