ADS-Lite features and benefits - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0
Application and Data Server (ADS) Lite-A System Product Bulletin
- Product
- Building Automation Systems > Databases and Data Servers > ADS-Lite Server
- Document number
- LIT-12011694
- Version
- 13.0
- Revision date
- 2023-09-13
- Product status
- Active
- FIPS 140-2 compliant
- FIPS 140-2 uses cybersecurity techniques to prevent unauthorized access to
systems and data.
- Flexible system navigation and dynamic user graphics
- Allow customization of system presentation for different users to enhance information access and facilitate system operation. User graphics created with standard graphics, the Advanced Graphics Application, and the Graphics+, and Metasys UI graphics are all supported. Metasys UI graphics are only viewable in the Metasys UI.
- Alarm and event management
- Routes event messages to building operators for rapid fault diagnosis and response. Creates an audit trail for later detailed analysis.
- Long-term historical data storage
- Enables the analysis of building system performance to identify opportunities for efficiency improvements and the development of predictive strategies.
- BACnet Secure Connect
- It is a secure, encrypted
datalink layer that is specifically designed to
meet the requirements, policies and constraints of
IP infrastructures.
- RESTful APIs
- The Metasys API provides easy access to pull raw data from the server into your
processing and analytic mechanisms, such as
PowerBI® and
Tableau®, and
supports both historical data fetching, and
gathering information about the site and all of
its child elements. Additionally, the Metasys
monitoring and commanding API enables reading,
writing, and commanding of one or more Metasys
objects and properties to provide a secure and
cost-effective way to bi-directionally integrate
with third party applications.