ADS-Lite features and benefits - Metasys - LIT-12011694 - MS-ADSLA5U-0 - MS-ADSLA5U-6 - Server - ADS-Lite Server - 13.0

Application and Data Server (ADS) Lite-A System Product Bulletin

Product
Building Automation Systems > Databases and Data Servers > ADS-Lite Server
Document type
Product Bulletin
Document number
LIT-12011694
Version
13.0
Revision date
2023-09-13
Product status
Active
FIPS 140-2 compliant
FIPS 140-2 uses cybersecurity techniques to prevent unauthorized access to systems and data.
Flexible system navigation and dynamic user graphics
Allow customization of system presentation for different users to enhance information access and facilitate system operation. User graphics created with standard graphics, the Advanced Graphics Application, and the Graphics+, and Metasys UI graphics are all supported. Metasys UI graphics are only viewable in the Metasys UI.
Alarm and event management
Routes event messages to building operators for rapid fault diagnosis and response. Creates an audit trail for later detailed analysis.
Long-term historical data storage
Enables the analysis of building system performance to identify opportunities for efficiency improvements and the development of predictive strategies.
BACnet Secure Connect
It is a secure, encrypted datalink layer that is specifically designed to meet the requirements, policies and constraints of IP infrastructures.
RESTful APIs
The Metasys API provides easy access to pull raw data from the server into your processing and analytic mechanisms, such as PowerBI® and Tableau®, and supports both historical data fetching, and gathering information about the site and all of its child elements. Additionally, the Metasys monitoring and commanding API enables reading, writing, and commanding of one or more Metasys objects and properties to provide a secure and cost-effective way to bi-directionally integrate with third party applications.