Use the following recommendations for medium to large sites and large sites.
|
Recommended Server Platform 1 |
Processor for medium to large sites: Intel® Xeon®Gold 5222 3.8GHz, 4 cores/8 threads, 10.4GT/s, 16.5M Cache, Turbo, HT (105W) DDR4-2933 and the recommended second processor type is Intel® Xeon® Gold 5222 3.8GHz, 4 cores/8 threads, 10.4GT/s, 16.5M Cache, Turbo, HT (105W) DDR4-2933 Processor for large sites: Intel® Xeon® Gold 6244 3.6GHz, 8 cores/16 threads, 10.4GT/s, 24.75M Cache, Turbo, HT (150W) DDR4-2933 and the recommended second processor type is Intel® Xeon® Gold 5222 3.8GHz, 4 cores/8 threads, 10.4GT/s, 16.5M Cache, Turbo, HT (105W) DDR4-2933 Hard drive for medium to large sites: 2 x 960GB SSD SATA Mix Use 6Gbps 512 2.5in Hot-plug Drive (RAID 1) 2 with 50 GB free space after installation of all prerequisite software and before installation of ADS software. Configure RAID 1 (mirroring) with disk write-caching turned on Hard drive for large sites: 2 x 960GB SSD SAS Mixed use 12Gbps 512e 2.5in Hot-Plug PM5-V Drive, 3 DWPD, 5256 TBW (RAID 1) 2 with 50 GB free space after installation of all prerequisite software and before installation of ADS software. Configure RAID 1 (mirroring) with disk write-caching turned on If you use a VM, allocate at least 100 GB to 150 GB of storage to the disk that stores the Database files. You can increase the storage over time as the databases grow. PERC H730P RAID Controller, 2GB NV Cache, Minicard
Note: ADX prerequisite software includes the
Windows operating system, SQL Server software, Windows .NET
Framework, and any other software or SPs required by your
ADX configuration.
|
|
|
Required Minimum Memory 3 |
64 GB RDIMM, 2933MT/s, Dual Rank The VM host must have at least 16 GB of allocated RAM at all times. When you configure the VM, do not select the enable dynamic memory option. |
|
|
Number of engines supported |
For information about the number of engines supported, refer to the table labeled Maximum number of network engines supported based on Metasys Server type and Server size in the Metasys System Configuration Guide (LIT-12011832). |
|
|
Number of Site Management Portal users supported |
For medium to large sites: Up to 25 For large sites: Up to 100 |
|
|
Number of Metasys UI users supported |
For medium to large sites: Up to 50 For large sites: Up to 50 |
|
|
Supported Operating Systems 4 and Database Software |
Windows® Server® 2022 (64-bit) Windows® Server® 2019 (version 1809 or later) (64-bit) Supports:
|
|
|
Supported Virtual Environments |
Microsoft Hyper-V™ VMware® |
|
|
Supported User Interfaces |
Metasys UI Site Management Portal (SMP) Note: For non-MVE sites at
Release 12.0 or later, SMP requires a license. The license is
available only to existing Metasys customers. On MVE sites, SMP
does not require a license. The MVE license includes SMP UI
access.
|
|
| Additional Software Included with the ADX Software Download |
Microsoft .NET Framework 4.7.2 Microsoft .NET 6.0.16 Launcher Software Metasys Database Manager software Metasys Advanced Reporting System software RabbitMQ Server 3.8.16 Erlang OTP 23.2 (11.1.4) Report Viewer 2012 Note: The Metasys Advanced Reporting System
requires an ADX. The SCT computer must be online and
accessible to the ADX at all times.
|
|
|
Optional Hardware |
Any network or local printer supported by the qualified Windows operating system |
|
|
Optional Software |
CCT Software SCT Software Metasys Export Utility |
|
For SQL Server software, you must purchase SQL Server software licenses per the guidelines listed here: SQL Server 2022 SQL Server 2019, and SQL Server 2017.