Technical specifications - Johnson Controls - LIT-12013929 - ZPS Zone Presence Sensor

ZPS100 Zone Presence Sensor Data Sheet

Brand
Johnson Controls
Product name
ZPS Zone Presence Sensor
Document type
Datasheet
Document number
LIT-12013929
Revision date
2021-10-22
Language
English
Specification Description
Frequency 24.125 GHz ± 50 MHz (K-Band)
Detection Method

Initial Detection: Doppler Shift Radar

Selectable Additional Detection:

Human Presence Radar™ (HPR™)

Detection Pattern Selectable, wide or narrow
Detection Angle

Adjustable, 21° to 90°

±25° left/right

Movement Direction

Switch selectable, unidirectional or bidirectional

Range Adjustable (range pot.)
Maximum Mounting Height 15 in. (4.5 m)
Power Requirements 12V to 24V AC or DC ± 10%
Power Consumption 3.5W maximum
Mounting

Flush Mounted Optional

Universal Mounting

Temperature -22°F to 158°F (-30°C to 70°C)
Color Flat black
Weight <1 lb. (0.45kg)
Size

6 ½ in. W x 1 7/8 in. H x 2 ¾ in. D

16.5 cm W x 4.8cm H x 7 cm D