Features and benefits - Johnson Controls - LIT-1901161 - WTL-PR3-00 - WTL-PR2-00 - WTL-PR1-00 - WTL-GBC-00 - WTL-PD2-00 - WTL-PD3-00 - WTL-PD1-00 - WTL-WRG-00 - WTL-SK-00 - Pneumatic Thermostat - WTL Series Wireless Thermostat
WTL Series Catalog Page
- Product
- Thermostats > Wireless Thermostats > WTL Series Wireless Thermostat
- Document number
- LIT-1901161
- Revision date
- 2021-08-30
- Digital zone control
- Optimizes energy usage and comfort
- Programmable temperature setbacks
- Automatic setpoint changes based on time-of-day schedule and night setback to
save energy
- Diagnostic monitoring
- Reduces maintenance and operating cost
- Early problem detection
- Avoids disruptions to system operation and eliminates customer
complaints
- Failsafe
- Maintains temperature setpoint even if battery is dead
- Integrate to a BAS
- Provides dual-function operation. WTL Thermostats can operate with wireless
infrastructure and connection to a BAS. Integrate with a BAS to log, display,
control, and view trend data from the WTL network
- Support BACnet Schedule
- Supports schedule through the control server if not integrated with BAS, or
through the BAS scheduling feature if the WTL system is connected to a BAS