Features and benefits - Johnson Controls - LIT-1901161 - WTL-GBC-00 - WTL-PD1-00 - WTL-PD2-00 - WTL-PD3-00 - WTL-PR1-00 - WTL-PR2-00 - WTL-PR3-00 - WTL-SK-00 - WTL-WRG-00 - Pneumatic Thermostat - Thermostat control server - Thermostat gateway - Thermostat survey kit - Wireless Thermostat - WTL Series

WTL Series Catalog Page

Brand
Johnson Controls
Product name
WTL Series
Document type
Catalog Page
Document number
LIT-1901161
Revision date
2021-08-30
Language
English
Digital zone control
Optimizes energy usage and comfort
Programmable temperature setbacks
Automatic setpoint changes based on time-of-day schedule and night setback to save energy
Diagnostic monitoring
Reduces maintenance and operating cost
Early problem detection
Avoids disruptions to system operation and eliminates customer complaints
Failsafe
Maintains temperature setpoint even if battery is dead
Integrate to a BAS
Provides dual-function operation. WTL Thermostats can operate with wireless infrastructure and connection to a BAS. Integrate with a BAS to log, display, control, and view trend data from the WTL network
Support BACnet Schedule
Supports schedule through the control server if not integrated with BAS, or through the BAS scheduling feature if the WTL system is connected to a BAS