Technical specifications - Johnson Controls - WT-ROUTER - Digital Thermostat - Pneumatic to DDC Thermostat - Pneumatic Thermostat - WT-ROUTER Router

WT-ROUTER Router Installation Guide

Product
Network and Communications > Gateways and Routers > WT-ROUTER Router
Document type
Installation Guide
Document revision
B
Revision date
2020-04-07
Part number
24-10732-13
Table 1. WT-ROUTER Router technical specifications
Specification Description
Power Requirements External DC Supply: 5 VDC to 30 VDC from the power adaptor (included with the router)
Minimum Supply Voltage: 3.1 VDC
Wireless Band Direct-sequence, spread-spectrum, 2.4 GHz ISM band
Operating Frequency Range 2,405 MHz to 2,475 MHz
Channels Quantity: 15
Spacing: 5 MHz
Transmissions Power: 18 dBm maximum
Rate: 250 Kbits per second
Ambient Conditions Operating: 14°F to 131°F (-10°C to 55°C), 5% to 95% RH, noncondensing
Storage: -40°F to 185°F (-40°C to 85°C), 5% to 95% RH, noncondensing
Materials Gray ABS plastic housing
Compliance United States:

Transmission Complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters

Transmitter FCC Identification: HSW-Z2430HPA

RoHS compliant (EU Directive)

Canada:

Industry Canada IC: 4492A-Z2430HPA

Shipping Weight 0.41 lb (0.19 kg)
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.