Dimensions - Johnson Controls - WRZ-THJ - WRZ-THN - WRZ-TTJ - WRZ-TTK - WRZ-TTP - WRZ-TTR - WRZ-TTS - Wireless Device - WRZ one-to-one Wireless Room Sensing System

WRZ Series Wireless Room Sensors Installation Guide

Brand
Johnson Controls
Product name
WRZ one-to-one Wireless Room Sensing System
Document type
Installation Guide
Part number
24-10332-2
Document revision
V
Revision date
2020-07-09
Language
English

See the following figures for dimensions and physical features of the WRZ Series Sensors.

Figure 1. WRZ Series Sensor with LCD and setpoint adjustment buttons and dimensions, in. (mm)

Figure 2. WRZ Series Sensor with LCD and setpoint adjustment dial and dimensions, in. (mm)

Note: Not all features shown are available on all models. See Table 1 for sensor model specifications.