Installing the WRZ-STR0000-x Series Transmitter - Johnson Controls - WRZ-STR0000-x - WRZ-STRNIST-2 - Wireless Device - WRZ One-to-One Wireless Room Sensing System

WRZ-STR0000-x Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assemblies Installation Guide

Product name
WRZ One-to-One Wireless Room Sensing System
Document type
Installation Guide
Document revision
H
Revision date
2020-07-09

About this task

To surface mount the WRZ-STR0000-x Series Transmitter, use the factory-installed double-sided adhesive foam tape on the back of the device. To mount the transmitter base with adhesive foam tape, complete the following steps:

Procedure

  1. Clean the required mounting surface to ensure that the adhesive foam tape sticks to the surface.
    Note: The mounting surface, mounting base, and ambient temperature must be at least 50°F (10°C) when you mount the transmitter base with adhesive foam tape.
  2. Remove the transmitter housing from its mounting base. See Figure 1.
  3. Peel off the protective paper from the factory-installed strips of adhesive foam tape on the back of the mounting base.
  4. When positioned correctly, the arrow between the terminal slots on the inside of the mounting base points up. Ensure that the mounting base is upright with the tamper-resistant set screw on top, and press the base firmly onto the clean mounting surface. See Preparing the WRZ-STR0000-x Series Transmitter for operation