Parts included - Johnson Controls - WRZ-STR0000-x - WRZ-STRNIST-2 - Wireless Device - WRZ One-to-One Wireless Room Sensing System

WRZ-STR0000-x Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assemblies Installation Guide

Brand
Johnson Controls
Product name
WRZ One-to-One Wireless Room Sensing System
Document type
Installation Guide
Part number
24-10332-10
Document revision
H
Revision date
2020-07-09
Language
English
  • The WRZ-STR0000-x Series Transmitter assembly includes one transmitter, one mounting base, and strips of double-sided adhesive foam tape; all factory assembled.
  • Temperature sensor probe assembly includes one temperature sensor probe encased in a clear acrylic cylinder, a 9 ft (2.7 m) wire lead, one probe mounting strap, and a strip of double-sided adhesive foam tape; all factory assembled.
  • One DIP switch overlay for a mesh network application that uses a ZFR or ZFR Pro Series Router
  • One DIP switch overlay for a non-mesh network, One-to-One application that uses a WRZ-78x0-0 Receiver
  • One installation instructions sheet
  • Two AA alkaline batteries