Accessories - Johnson Controls - WRZ-STR0000-x - WRZ-STRNIST-2 - Wireless Device - WRZ One-to-One Wireless Room Sensing System

WRZ-STR0000-x Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assemblies Installation Guide

Brand
Johnson Controls
Product name
WRZ One-to-One Wireless Room Sensing System
Document type
Installation Guide
Part number
24-10332-10
Document revision
H
Revision date
2020-07-09
Language
English
Table 1. Accessories ordering information
Code number Description
WRZ-SST-110 Wireless Sensing System Tool: for use with a WRZ-STR0000-x Series Transmitter, to function as a Site Survey Tool for the WRZ Series One-to-One Wireless Room Sensing System, or for the ZFR or ZFR Pro Wireless Field Bus System
WRZ-PTR0000-0 (non-NIST certified model) Temperature Sensor Probe assembly: includes one Temperature Sensor Probe encased in a clear acrylic cylinder, a 9 ft (2.7 m) wire lead, one probe mounting strap, and a strip of double-sided adhesive foam tape; all factory assembled
T-4000-119 Allen-head adjustment tool: 1/16 in. (1.6 mm), for the tamper-resistant set screw that secures the Temperature Transmitter to the mounting base; 30 tools per bag