Specification | Description |
---|---|
Power requirements |
Two 1.5 VDC AA alkaline batteries included with the sensor supply 3 VDC Battery life: 60 to 120 months, depending on the model and application |
Addressing |
DIP switches, field-adjustable MS/TP address, network number, and zone address |
Transmitter ambient conditions |
Operating: 23°F to 111°F (-5°C to 44°C), 5% RH to 95% RH, noncondensing Storage: -4°F to 140°F (-20°C to 60°C), 5% RH to 95% RH, noncondensing. |
Temperature sensor probe ambient conditions |
Operating: -40°F to 95°F (-40°C to 35°C) Storage: -40°F to 140°F (-40°C to 60°C), 5% RH to 98% RH, noncondensing |
RF band | Direct-sequence, spread-spectrum, 2.4 GHz ISM band |
Transmission power | 10 mW maximum |
Transmission range |
Mesh network application: 100 ft (30 m) maximum indoor line-of-sight, 50 ft (15 m) practical average indoor. Non-mesh network, one-to-one application: 150 ft (45 m) maximum indoor line-of-sight, 100 ft (30 m) practical average indoor. |
Transmissions | Every 120 s ±20 s |
Temperature system broad range accuracy | ±1.8F°/±1.0C° over the range of -40°F to 95°F (-40°C to 35°C) |
Refrigerator or freezer narrow range accuracy | ±0.9F°/±0.5C° over the range of -9°F to 41°F ((-23°C to 5°C) |
Temperature sensor type | External 3K ohm NTC thermistor |
Temperature sensor thermal characteristics | See Table 2 |
Materials |
Transmitter: NEMA 1 white plastic housing Temperature sensor probe: clear acrylic cylinder |
Mounting |
Transmitter: surface mounted with factory-installed, double-sided adhesive foam tape Temperature sensor probe: surface mounted with factory-installed probe mounting strap and double-sided adhesive foam tape |
Compliance | United States: Transmission complies with FCC Part 15.247 Regulations for Low Power Unlicensed Transmitters; Transmitter FCC Identification: TFB-MATRIXL or OEJ-WRZRADIO. |
Canada: Industry Canada IC: 5969A-MATRIXL or 279A-WRZRADIO. | |
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the RED, EMC, LVD, and RoHS Directives. |
|
Brasil: Este equipamento não tem direito à proteção contra interferência prejudicial e não pode causar interferência em sistemas devidamente autorizados. ANATEL: 05194-22-06174. |
|
México: La operación de este equipo está sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operación no deseada. IFT, Número: RCPJOWR22-4254. |
Shipping weight | 0.55 lb (0.25 kg) |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.