Ordering information - Johnson Controls - LIT-12011604 - WRZ-STR0000-2 - Wireless Device - WRZ One-to-One Wireless Room Sensing System

WRZ-STR0000-2 Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assemblies Product Bulletin

Brand
Johnson Controls
Product name
WRZ One-to-One Wireless Room Sensing System
Document type
Product Bulletin
Document number
LIT-12011604
Revision date
2023-05-05
Language
English

See the following table for temperature transmitter and probe ordering information, including available accessories.

Table 1. Selection chart
Product code Description
WRZ-STR0000-2 Wireless Room Temperature Sensor with Remote 3k Refrigerator or Freezer Temperature Probe, display, °F/°C button, and manual occupancy override button, compatible with ZFR183x and WRZ-7860-0
WRZ-SST-110 Wireless Sensing System Tool for use with ZFR wireless systems. Supports all low or high power configurations
ZFR-HPSST-0 Wireless Sensing System Tool for use with ZFR wireless systems. Supports all low or high power configurations.
T-4000-119 Allen-head adjustment tool: 1/16 in. (1.6 mm), 30 tools in each bag