Features and benefits - Johnson Controls - LIT-12011604 - WRZ-STR0000-2 - Wireless Device - WRZ One-to-One Wireless Room Sensing System

WRZ-STR0000-2 Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assemblies Product Bulletin

Brand
Johnson Controls
Product name
WRZ One-to-One Wireless Room Sensing System
Document type
Product Bulletin
Document number
LIT-12011604
Revision date
2023-05-05
Language
English
  • System design: leverages the web-based platform to provide wireless temperature data transmission to a field device across the network.
  • Application mobility and flexibility: provides a wireless alternative to hard-wired counterparts, and facilitates easy initial location and relocation of the temperature transmitter and probe assembly.
  • One-to-one wireless non-mesh network communication: enables quick, economical, and low-maintenance installation, which reduces overall installation costs.
  • Wireless mesh network communication: enhances reliability through automatically forming wireless links and redundant wireless data transmission paths.
  • Temperature monitoring and temperature range deviation alarm system: replaces manual daily temperature monitoring with continuous electronic temperature monitoring.
  • High degree of refrigerator or freezer narrow range accuracy: enables the temperature transmitter and probe assembly to monitor temperature-sensitive contents within the refrigerator or freezer unit.
  • LCD: indicates real-time status of the environment.
  • Acrylic-encased temperature sensor probe: acts as a buffer to eliminate false temperature spikes when you open the refrigerator or freezer door.
  • Fahrenheit/Celsius (°F/°C) button: toggles the display temperature between degrees Celsius and degrees Fahrenheit.
  • Temperature sensor probe assembly connects to the temperature transmitter in the field: ensures that you can easily replace the temperature sensor probe assembly.