Dimensions - Johnson Controls - LIT-12011604 - WRZ-STR0000-2 - Wireless Device - WRZ-STR0000-2 Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assembly

WRZ-STR0000-2 Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assemblies Product Bulletin

Product
Sensors and Meters > Room Sensor > WRZ-STR0000-2 Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assembly
Document type
Product Bulletin
Document number
LIT-12011604
Revision date
05/05/2023

See the following figure for features and dimensions of the WRZ-STR0000-2 Series Wireless Refrigerator or Freezer Temperature Transmitter and Probe Assemblies.

Figure 1. WRZ-STR0000-2 features and dimensions, in. (mm)

Callout Description
A Signal test button
B Tamper resistant set screw
C 9 ft (2.7 m) wire lead
D Back of base to front of protrusion
E °F/°C button