Specification | Description |
---|---|
Ambient conditions |
Operating: -40°F to 95°F (-40°C to 35°C) Storage: -40°F to 140°F (-40°C to 60°C), 5% RH to 98% RH, noncondensing |
Temperature system broad range accuracy | ±1.8F°/±1.0C° over the range of -40°F to 95°F (-40°C to 35°C) |
Refrigerator or freezer narrow range accuracy | ±0.9F°/±0.5C° over the range of -9°F to 41°F (-23°C to 5°C) |
Temperature sensor type | External 3K ohm Negative Temperature Coefficient (NTC) thermistor |
Materials | Clear acrylic cylinder |
Mounting | Surface mounted using factory-installed probe mounting strap with double-sided adhesive foam tape installed |
Shipping weight | 0.24 lb (0.11 kg) |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.