To locate the temperature sensor probe assembly, follow these guidelines:
- Mount the probe inside the refrigerator or freezer unit away from the front to avoid interference with the stored contents and to eliminate any false temperature spikes when the door opens.
- Run the 9 ft (2.7 m) wire lead through the door gap or an existing hole designed for remote temperature sensor probe installation.