Location considerations - Johnson Controls - WRZ-PTR0000-0 - Wireless Device - WRZ-PTR0000-0 Series Temperature Sensor Probe Assemblies

WRZ-PTR0000-0 Series Temperature Sensor Probe Assemblies Installation Guide

Brand
Johnson Controls
Product name
WRZ-PTR0000-0 Series Temperature Sensor Probe Assemblies
Document type
Installation Guide
Part number
24-10332-29
Document revision
H
Revision date
2023-02-23
Language
English

To locate the temperature sensor probe assembly, follow these guidelines:

  • Mount the probe inside the refrigerator or freezer unit away from the front to avoid interference with the stored contents and to eliminate any false temperature spikes when the door opens.
  • Run the 9 ft (2.7 m) wire lead through the door gap or an existing hole designed for remote temperature sensor probe installation.