Dimensions - Johnson Controls - WRZ-PTR0000-0 - Wireless Device - WRZ-PTRxxxx-0 Series Temperature Sensor Probe

WRZ-PTR0000-0 Series Temperature Sensor Probe Assemblies Installation Guide

Product
Sensors and Meters > Room Sensor > WRZ-PTRxxxx-0 Series Temperature Sensor Probe
Document type
Installation Guide
Document revision
H
Revision date
23/02/2023
Part number
24-10332-29
See the following figure for dimensions and physical features of the WRZ-PTR0000-0 Series Temperature Sensor Probe assembly.
Figure 1. WRZ-PTR0000-0 Series Temperature Sensor Probe assembly and dimensions, in. (mm)

Table 1.
Callout Description
A 9 ft (2.7 m) wire lead