Technical specifications - Johnson Controls - WRZ-PTR0000-0 - Wireless Device - WRZ-PTR0000-0 Series Temperature Sensor Probe Assemblies

WRZ-PTR0000-0 Series Temperature Sensor Probe Assemblies Installation Guide

Brand
Johnson Controls
Product name
WRZ-PTR0000-0 Series Temperature Sensor Probe Assemblies
Document type
Installation Guide
Part number
24-10332-29
Document revision
G
Revision date
2020-07-09
Language
English
Table 1. WRZ-PTR0000-0 Series Temperature Sensor Probe Assembly technical specifications
Specification Description
Ambient conditions

Operating: -40°F to 95°F (-40°C to 35°C)

Storage: -40°F to 140°F (-40°C to 60°C), 5% RH to 98% RH, noncondensing
Temperature system broad range accuracy ±1.8F°/±1.0C° over the range of -40°F to 95°F (-40°C to 35°C)
Refrigerator or Freezer narrow range accuracy ±0.9F°/±0.5C° over the range of -9°F to 41°F (-23°C to 5°C)
Temperature sensor type External 3k ohm Negative Temperature Coefficient (NTC) thermistor
Materials Clear acrylic cylinder
Mounting Surface mounted using factory-installed probe mounting strap with double-sided adhesive foam tape installed
Shipping weight 0.24 lb (0.11 kg)

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.