Specification | Description | |
---|---|---|
Field controller interface | Power and SA bus interface between WRZ-7860-0 Receiver and VMA16 Series Controller or FEC | |
Supply voltage | Nominal 15 VDC through the SA bus, 6.7 to 16.5 VDC required | |
Current consumption | 10 mA maximum | |
Addressing | DIP switches, field-adjustable for up to 4,096 unique RF addresses | |
Ambient limits |
Operating: 32°F to 122°F (0°C to 50°C), 5% RH to 95% RH, noncondensing Storage: -40°F to 160°F (-40°C to 71°C), 5% RH to 90% RH, noncondensing |
|
RF band | Direct-sequence, spread-spectrum, 2.4 GHz ISM bands | |
Transmission power | 10 mW maximum | |
Transmission range |
150 ft (45 m) maximum indoor line-of-sight 100 ft (30 m) practical average indoor |
|
Receiver outputs | One RJ-12 port for SA communication bus output, sensed zone temperature and humidity, temperature setpoint, and occupancy override data | |
Temperature sensor accuracy |
1.0°F (0.6°C) over the range of 55°F to 85°F (13°C to 29°C); 1.5°F (0.9°C) over the range of 32°F to 55°F (0°C to 13°C) and 85°F to 110°F (29°C to 43°C) |
|
Temperature sensor type | Internal 10k ohm Negative Temperature Coefficient (NTC) thermistor | |
Humidity measurement range |
Full range 0% RH to 100% RH, calibrated range 10% RH to 90% RH at 74°F (23°C) |
|
Humidity sensor accuracy | ±3% RH across the range of 20% RH to 80% RH, ±6% RH across the ranges of 10% RH to 20% RH and 80% RH to 90% RH within the temperature range of 55°F to 85°F (13°C to 29°C) | |
Humidity sensor type |
Planar capacitive polymer sensor |
|
Materials | NEMA 1 white plastic housing; UL94-5VB and V-0 plenum flammability rated | |
Compliance | United States | Transmission complies with FCC Part 15.247 regulations for low power unlicensed transmitters. Transmitter FCC identification: TBF-MATRIXL or OEJ-WRZRADIO. |
Canada | Industry Canada IC:5969A-MATRIXL or 279A-WRZRADIO | |
|
Europe | CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the RED, EMC, LVD, and RoHS Directives. |
Australia and New Zealand | Australia/NZ emissions compliant. Regulatory compliance mark (RCM). | |
|
Brasil | Este equipamento não tem direito à proteção contra interferência prejudicial e não pode causar interferência em sistemas devidamente autorizados. ANATEL: 05194-22-06174. |
|
México | La operación de este equipo está sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operación no deseada. IFT, Número: RCPJOWR22-4336. |
Shipping weight | 0.2 lb (0.09 kg) |
The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.