Ordering information - Johnson Controls - LIT-1900663 - WRZ-7860-0 - Wireless Sensor - WRZ-7860-0 Receiver for One-to-One Wireless Room Sensing System

WRZ-7860-0 Receiver for One-to-One Wireless Room Sensing Systems Catalog Page

Product
Sensors and Meters > Room Sensor > WRZ-7860-0 Receiver for One-to-One Wireless Room Sensing System
Document type
Catalog Page
Document number
LIT-1900663
Revision date
05/05/2023

To order a WRZ Receiver, contact the nearest Johnson Controls representative. Specify the required product code number and accessories from the following tables.

Table 1. Selection chart
Product code Product description
WRZ-MHN0100-2 WRZ Wireless Room Sensor, temperature, RH 3% accuracy, manual occupancy override button, PIR occupancy sensor without setpoint dial adjustment, ZFR183x compatible.
WRZ-MTJ0100-2 WRZ Wireless Room Sensor, temperature, LCD display, °F/°C, manual occupancy override button, passive infrared (PIR) occupancy sensor, setpoint adjustment button, ZFR183x compatible.
WRZ-RMT10K-2 WRZ Wireless Remote Temperature Transmitter, temperature, LCD display, °F/°C button, manual occupancy override button without setpoint dial adjustment, ZFR183x compatible.
WRZ-STR0000-2 WRZ Wireless Refrigerator/Freezer Temperature Transmitter with probe assembly, temperature, LCD display, °F/°C, manual occupancy override button, without setpoint dial adjustment, ZFR183x compatible.
WRZ-THJ0000-2 WRZ Wireless Room Sensor, temperature, RH 3% accuracy, LCD display, °F/°C, manual occupancy override button, setpoint adjustment button, ZFR183x compatible.
WRZ-THN0000-2 WRZ Wireless Room Sensor, temperature, RH 3% accuracy, manual occupancy override button without setpoint dial adjustment, ZFR183x compatible.
WRZ-TTJ0000-2 WRZ Wireless Room Sensor, temperature, LCD display, °F/°C, manual occupancy override button, button setpoint adjustment, ZFR183x compatible.
WRZ-TTK0000-2 WRZ Wireless Room Sensor, temperature, LCD display, °F/°C, fan speed control, manual occupancy override button, setpoint adjustment button, ZFR183x compatible.
WRZ-TTP0000-2 WRZ Wireless Room Sensor, temperature, manual occupancy override button, Warmer/Cooler (+/-) setpoint dial adjustment, ZFR183x compatible.
WRZ-TTR0000-2 WRZ Wireless Room Sensor, temperature, manual occupancy override button, without setpoint dial adjustment, ZFR183x compatible.
WRZ-TTS0000-2 WRZ Wireless Room Sensor, temperature, manual occupancy override button, setpoint dial adjustment, ZFR183x compatible.
Table 2. Accessories
Product code Description
WRZ-SST-120 Wireless system survey tool
CBL-NETWORK6-0 6 ft (1.8 m) SA bus interface cable to connect the WRZ-7860-0 Receiver to the controller.
CBL-NETWORK25-0 25 ft (7.6 m) SA bus interface cable to connect the WRZ-7860-0 Receiver to the controller.
CBL-NETWORK50-0 50 ft (15.2 m) SA bus interface cable to connect the WRZ-7860-0 Receiver to the controller.
CBL-NETWORK75-0 75 ft (22.9 m) SA bus interface cable to connect the WRZ-7860-0 Receiver to the controller.
CBL-NETWORK100-0 100 ft (30.5 m) SA bus interface cable to connect the WRZ-7860-0 Receiver to the controller.
MS-ZFR1811-0 Wireless field bus router
MS-ZFRRPT-0 Power supply for optional MS-ZFR1811-0 wireless field bus router.