Technical specifications - Johnson Controls - LIT-1901179 - Wireless field bus - ZFR182x Pro Series Wireless Field Bus System - WNC1800 Wireless Network Coordinator Gateway

WRG1830/ZFR183x Pro Series Wireless Field Bus Coordinator Control Panel Assembly Catalog Page

Product
Network and Communications > Gateways and Routers > WNC1800 Wireless Network Coordinator Gateway
Document type
Catalog Page
Document number
LIT-1901179
Revision date
2023-06-16
Table 1. Technical specifications (dimensions in W x H x D)
Specification Description
Enclosure rating NEMA 1
Enclosure finish ANSI 61 gray polyester powder coating for the perforated panel and enclosure
Dimensions (Width x Height x Depth)

P2GAN-JA000N00

12 in. x 16 in. x 6.62 in. (305 mm x 407 mm x 168 mm)

P2AAN-JA001N00

16 in. x 20 in. x 6.62 in. (406 mm x 508 mm x 168 mm)

P2BAN-JAAx1N00

20 in. x 24 in. x 9.25 in. (508 mm x 610 mm x 235 mm)

Weight

P2GAN-JA000N00

23 lbs (10.4 kg)

P2AAN-JA001N00

33 lbs (15 kg)

P2BAN-JAAx1N00

48 lbs (21.8 kg)

Locking method

P2GAN-JA000N00

Keyed lock and two keys included

P2AAN-JA001N00

P2BAN-JAAx1N00

Agency compliance Control Panel: UL 508A, UL50 Rated Enclosure, cUL -CAN/CSA C22.2 No. 14-05, HCAI Special Seismic Certification pre-approval: OSP-0140-10 California Building Code (CBC) - 2013, International Building Code (IBC) - 2012 Seismic Performance Characteristics SDS(G) + 2.26 z/h = 1.0, Ip = 1.5
Note: For the full technical specifications of the WRG1830/ZFR183x Pro Series Wireless Field Bus System as well as regional sales information refer to WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153)