Selection chart - Johnson Controls - LIT-1901179 - Wireless field bus - ZFR182x Pro Series Wireless Field Bus System - WNC1800 Wireless Network Coordinator Gateway

WRG1830/ZFR183x Pro Series Wireless Field Bus Coordinator Control Panel Assembly Catalog Page

Product
Network and Communications > Gateways and Routers > WNC1800 Wireless Network Coordinator Gateway
Document number
LIT-1901179
Revision date
2023-06-16
Table 1. Panels for wireless applications (dimensions in W x H x D)
Product code Description
P2GAN-JA000N00 Control panel, 12 in. x 16 in. x 6.62 in. (305 mm x 406 mm x 168 mm) enclosure, JC-WRG1830-0 Wireless Gateway without power supply, JC-ZFR1831 Wireless Coordinator Router (shipped with the panel), ACCWIFIKIT-0DU Wi-Fi Dongle
P2AAN-JA001N00 Control panel, 16 in. x 20 in. x 6.62 in. (406 mm x 508 mm x 168 mm) enclosure, JC-WRG1830-0 Wireless Gateway, JC-ZFR1831 Wireless Coordinator Router (shipped with the panel), ACCWIFIKIT-0DU Wi-Fi Dongle, 120/ 24 VAC power supply
P2BAN-JAAD1N00 Control panel, 20 in. x 24 in. x 9.25 in. (508 mm x 610 mm x 235 mm) enclosure, JC-WRG1830-0 Wireless Gateway, JC-ZFR1831 Wireless Coordinator Router (shipped with the panel), ACCWIFIKIT-0DU Wi-Fi Dongle, M4-SNE10502-0 Controller, 120/ 24 VAC power supply with 5 port network switch
P2BAN-JAAE1N00 Control panel, 20 in. x 24 in. x 9.25 in. (508 mm x 610 mm x 235 mm) enclosure, JC-WRG1830-0 Wireless Gateway, JC-ZFR1831 Wireless Coordinator Router (shipped with the panel), ACCWIFIKIT-0DU Wi-Fi Dongle, M4-SNE11002-0 Controller, 120/ 24 VAC power supply with 5 port network switch
P2BAN-JAAF1N00 Control panel, 20 in. x 24 in. x 9.25 in. (508 mm x 610 mm x 235 mm) enclosure, JC-WRG1830-0 Wireless Gateway, JC-ZFR1831 Wireless Coordinator Router (shipped with the panel), ACCWIFIKIT-0DU Wi-Fi Dongle, M4-SNE22002-0 Controller, 120/ 24 VAC power supply with 5 port network switch