Technical Specifications - Johnson Controls - Part No. 24-10094-68 - Vertical Wallbox-Mounted or Surface-Mounted Occupancy Sensing NS Series Network Sensors without LCD

Vertical Wallbox-Mounted or Surface-Mounted Occupancy Sensing NS Series Network Sensors without LCD Installation Guide

Product
Sensors and Meters > Network Sensors > Vertical Wallbox-Mounted or Surface-Mounted Occupancy Sensing NS Series Network Sensors without LCD
Document type
Installation Guide
Document number
Part No. 24-10094-68
Document revision
F
Revision date
2021-04-01
Table 1. Vertical Wallbox-Mounted or Surface-Mounted Occupancy Sensing NS Series Network Sensors without LCD
Supply Voltage 9.8 to 16.5 VDC; 15 VDC nominal (from SA Bus)
Current Consumption Temperature Only Models, and Motion Detection Only Models 13 mA maximum (non-transmitting)
Temperature and Humidity Models 17 mA maximum (non-transmitting)
Terminations Modular jack or screw terminal block
Network Sensor Addressing NS-MNN7003-0 Model DIP switch set from 200 to 203; factory set at 203
All Other Models Fixed address of 199
Wire Size Modular Jack Models 24 or 26 AWG (0.5 or 0.4 mm diameter); three twisted pair (six conductors)
Screw Terminal Block Models 18 to 22 AWG (1.0 to 0.6 mm diameter); 22 AWG (0.6 mm diameter) recommended
Communication Rate Auto-detect: 9.6k, 19.2k, 38.4k, or 76.8k bps
Temperature Measurement Range (Temperature Only Models, and Temperature and Humidity Models) 32.0°F/0.0°C to 104.0°F/40.0°C
Humidity Measurement Range (Temperature and Humidity Models) Full Range 0 to 100% RH
Calibrated Range 10 to 90% RH
Temperature Sensor Type (Temperature Only Models, and Temperature and Humidity Models) Local 1k Ohm platinum resistance temperature detector (RTD); Class A per IEC 60751
Humidity Sensor Type (Temperature and Humidity Models) Thin film capacitive sensor
Temperature Accuracy (Temperature Only Models, and Temperature and Humidity Models) NS Series Network Zone Sensor ±1.0F°/±0.6C°
Temperature Element Only 0.35F° at 70°F (0.19C° at 21°C)
Humidity Element Accuracy (Temperature and Humidity Models) ±3% RH for 20 to 80% RH;±6% RH for 10 to 20% and 80 to 90% RH
Time Constant (Temperature Only Models, and Temperature and Humidity Models) 10 minutes nominal at 10 fpm airflow
Default Temperature Setpoint Adjustment Range (Temperature Only Models, and Temperature and Humidity Models) ±5.0F°/±3.0C°
PIR Occupancy Sensor Motion Detection Minimum 94 angular degrees up to a distance of 15 ft (4.6 m);Based on a clear line of sight
Ambient Conditions Operating 32 to 104°F (0 to 40°C); 10 to 90% RH, noncondensing;85°F (29°C) maximum dew point
Storage -40 to 158°F (-40 to 70°C); 5 to 95% RH, noncondensing
Compliance BACnet International BACnet Testing Laboratories™ (BTL) 135-2004 Listed BACnet Smart Sensor (B-SS)
United States UL Listed, File E107041, CCN PAZX,Under UL 916, Energy Management Equipment
FCC Compliant to CFR 47, Part 15, Subpart B, Class A
Canada UL Listed, File E107041, CCN PAZX7,Under CAN/CSA C22.2 No. 205, Signal Equipment
Industry Canada, ICES-003
Europe CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand RCM Mark, Australia/NZ Emissions Compliant
Dimensions (Height x Width x Depth) 4-23/32 x 3-5/32 x 1-3/8 in.(120 x 80 x 35 mm)
Shipping Weight 0.24 lb (0.11 kg)