Setup and Adjustments - Johnson Controls - Part No. 24-10094-68 - Vertical Wallbox-Mounted or Surface-Mounted Occupancy Sensing NS Series Network Sensors without LCD

Vertical Wallbox-Mounted or Surface-Mounted Occupancy Sensing NS Series Network Sensors without LCD Installation Guide

Product
Sensors and Meters > Network Sensors > Vertical Wallbox-Mounted or Surface-Mounted Occupancy Sensing NS Series Network Sensors without LCD
Document type
Installation Guide
Document number
Part No. 24-10094-68
Document revision
F
Revision date
2021-04-01