Technical specifications - Johnson Controls - LIT-12013113 - NS8000 - Network sensor - NS8000 Series Network Sensor

Vertical Wallbox-Mounted or Surface-Mounted NS8000 Series Network Sensors Product Bulletin

Product
Sensors and Meters > Network Sensors > NS8000 Series Network Sensor
Document type
Product Bulletin
Document number
LIT-12013113
Revision date
2024-09-17
Table 1. Vertical Wallbox-Mounted or Surface-Mounted NS8000 Series Network Sensors technical specifications
Specification Description
Supply voltage

9.8 VDC to 16.5 VDC

15 VDC nominal from SA bus

Current consumption Base current draw, graphical models Screen off 18 mA maximum, non-transmitting
Screen on 45 mA maximum
Base current draw, other models 3 mA maximum, non-transmitting
CO2 models LCD graphical 13 mA maximum additional current, during measurement
Other models 15 mA maximum additional current, during measurement
Fixed segment display models, backlight on 10 mA additional current
Warmer/Cooler models, LEDs on 8 mA additional current
Note: SA bus applications are limited to a power load of 210 mA. The best practice when configuring an SA bus is to limit the total available operating power consumption to 120 mA or less. This power level enables you to connect a BTCVT Wireless Commissioning Converter temporarily or a DIS1710 Local Controller Display to the bus for commissioning, adjusting, and monitoring.
Terminations Modular jack and screw terminal block
Network sensor addressing LCD graphical display models Configurable through graphical user interface
Other models DIP switch set from 199 to 206, factory set at 199
Wire size Modular jack models 24 AWG or 26 AWG (0.5 mm or 0.4 mm diameter), three twisted pair (six conductors)
Screw terminal block models 18 AWG to 22 AWG (1 mm to 0.6 mm diameter), 22 AWG (0.6 mm diameter)
Communication rate Auto-detect: 9.6 kbps, 19.2 kbps, 38.4 kbps, or 76.8 kbps
Temperature measurement range 32°F (0°C) to 104°F (40°C)
Temperature sensor type Digital temperature sensor
Humidity sensor type Thin film capacitive sensor
Ambient Conditions Operating 32°F to 122°F (0°C to 50°C), 10% RH to 90% RH, noncondensing, 85°F (29°C) maximum dew point
Storage Display models -40°F to 122°F (-40°C to 50°C), 5% RH to 95% RH, noncondensing
Non-display models -40°F to 185°F (-40°C to 70°C), 5% RH to 95% RH, noncondensing
Temperature resolution ±0.5°F (±0.5°C)
Temperature accuracy NS8000 Series Network Zone Sensor ±1°F (±0.6°C)
Temperature element only ±0.36°F (±0.2°C) at 70°F (21°C)
Humidity element accuracy NSB8BPN24x-0 models ±2% RH for 20% RH to 80% RH at 50°F to 95°F (10°C to 35°C) ±4% RH for 10% RH to 20% RH and 80% RH to 90% RH at 50°F to 95°F (10°C to 35°C)
NSB8BHxxxx-0 models ±3% RH for 20% RH to 80% RH at 50°F to 95°F (10°C to 35°C) ±6% RH for 10% RH to 20% RH and 80% RH to 90% RH at 50°F to 95°F (10°C to 35°C)
CO2 measurement range 0 ppm to 2000 ppm
CO2 sensor accuracy Accuracy ±30 ppm ±3% of CO2 reading at 77°F (25°C) and 978 hPa (1,000 ft/300m)
Temperature dependence ±1.4 ppm/°F (± 2.5 ppm/°C)
Pressure dependence Refer to the NS8000 Series Network Sensors Installation Guide (24-11256-00007) for CO2 altitude compensation.
CO2 sensor operation range 32°F to 122°F (0°C to 50°C)
Time constant 10 min nominal at 10 fpm airflow
Default temperature setpoint adjustment range 50°F (10°C) to 86°F (30°C) in 0.5° increments
CO2 sensor lifespan 10 years under standard operating conditions

LCD lifespan for graphical display models

Screen timeout set to off > 10 years
Screen timeout set to dim, at least 6 years
   
PIR occupancy sensor motion detection Minimum 94 angular degrees up to a distance of 16 ft (5 m), approximately 47 degrees from center in horizontal and vertical directions.
Compliance United States UL Listed, File E107041, CCN PAZX,Under UL 60730-1, Energy Management Equipment
FCC Compliant to CFR 47, Part 15, Subpart B, Class B
  Canada cUL Listed, File E107041, CCN PAZX7,Under CAN/CSA E60730-1, Signal Equipment
Industry Canada, ICES-003
Europe CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.
  Australia and New Zealand RCM Mark, Australia/NZ Emissions Compliant
  China RoHS2
Dimensions (H x W x D)

5 in. x 3.4 in. x 1.1 in. (127.5 mm x 86 mm x 28 mm)

Shipping weight 0.4 lb (0.18 kg)

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.