Selection charts - Johnson Controls - LIT-12013113 - NS8000 - Network sensor - NS8000 Series Network Sensor

Vertical Wallbox-Mounted or Surface-Mounted NS8000 Series Network Sensors Product Bulletin

Product
Sensors and Meters > Network Sensors > NS8000 Series Network Sensor
Document type
Product Bulletin
Document number
LIT-12013113
Revision date
2024-09-17

All NS8000 Series Network Sensor models are available in white only.

Table 1. NS8000 Series Network Sensor: temperature, humidity and CO2 models (3% RH)
Product code Display and interface information Johnson Controls logo PIR occupancy sensor
NSB8BHC040-0 No display Yes No
NSB8BHC041-0 No No
NSB8MHC040-0 Yes Yes
NSB8MHC041-0 No Yes
NSB8BHC040-0G* Yes No
NSB8MHC040-0G* Yes Yes
NSB8BHC240-0 Fixed segment display Yes No
NSB8BHC241-0 No No
NSB8MHC240-0 Yes Yes
NSB8MHC241-0 No Yes
NSB8BHC240-0G* Yes No
NSB8MHC240-0G* Yes Yes
NSB8BHC140-0 Warmer/Cooler interface Yes No
NSB8BHC141-0 No No
NSB8BHC340-0 Graphical user interface Yes No
NSB8BHC341-0 No  
Table 2. NS8000 Series Network Sensor: temperature and humidity models (3% RH)
Product code Display and interface information Johnson Controls logo PIR occupancy sensor
NSB8BHN240-0 Fixed segment display Yes No
NSB8BHN241-0 No No
NSB8MHN240-0 Yes Yes
NSB8MHN241-0 No Yes
NSB8BHN240-0G* Yes No
NSB8BHN040-0 No display Yes No
NSB8BHN041-0 No No
NSB8MHN040-0 Yes Yes
NSB8MHN041-0 No Yes
NSB8BHN040-0G* Yes No
NSB8BHN140-0 Warmer/Cooler interface Yes No
NSB8BHN141-0 No No
NSB8BHN140-0G* Yes No
NSB8BHN340-0 Graphical user interface Yes No
NSB8BHN341-0 No No
Table 3. NS8000 Series Network Sensor: temperature and CO2 models
Product code Display and interface information Johnson Controls logo PIR occupancy sensor
NSB8BTC040-0 No display Yes No
NSB8BTC041-0 No No
NSB8MTC040-0 Yes Yes
NSB8MTC041-0 No Yes
NSB8BTC040-0G* Yes No
NSB8MTN040-0G* Yes Yes
NSB8BTC240-0 Fixed segment display Yes No
NSB8BTC241-0 No No
NSB8MTC240-0 Yes Yes
NSB8MTC241-0 No Yes
NSB8BTC240-0G* Yes No
NSB8BTC340-0 Graphical user interface Yes No
NSB8BTC341-0 No No
Table 4. NS8000 Series Network Sensor: temperature only models
Product code Display and interface information Johnson Controls logo PIR occupancy sensor
NSB8BTN240-0 Fixed segment display Yes No
NSB8BTN241-0 No No
NSB8MTN240-0 Yes Yes
NSB8MTN241-0 No Yes
NSB8BTN240-0G* Yes No
NSB8MTN240-0G* Yes Yes
NSB8BTN040-0 No display Yes No
NSB8BTN041-0 No No
NSB8MTN040-0 Yes Yes
NSB8MTN041-0 No Yes
NSB8BTN040-0G* Yes No
NSB8BTN140-0 Warmer/Cooler interface Yes No
NSB8BTN141-0 No No
NSB8BTN140-0G* Yes No
NSB8BTN340-0 Graphical user interface Yes No
NSB8BTN341-0 No No
Table 5. NS8000 Series Network Sensor: CO2 only models without display
Product code Johnson Controls logo
NSB8BNC040-0 Yes
NSB8BNC041-0 No
NSB8BNC040-0G* Yes
Table 6. NS8000 Series Network Sensor: temperature and humidity models (2% RH)
Product code Display and interface information Johnson Controls logo
NSB8BPN240-0 Fixed segment display Yes
NSB8BPN241-0 No
NSB8BPN240-0G* Yes
Table 7. Accessories
Product code Description
NS-WALLPLATE-0 Wall plates fit seamlessly around the NS8000 Sensor models and enable you to mount a sensor where a larger one was previously mounted.