Features and benefits - Johnson Controls - LIT-12013113 - NS8000 - Network sensor - NS8000 Series Network Sensor

Vertical Wallbox-Mounted or Surface-Mounted NS8000 Series Network Sensors Product Bulletin

Product
Sensors and Meters > Network Sensors > NS8000 Series Network Sensor
Document type
Product Bulletin
Document number
LIT-12013113
Revision date
2024-09-17
Features Benefits
BACnet MS/TP protocol communication Provides compatibility with Metasys system field controllers, Facility Explorer programmable controllers as well as Verasys and Johnson Controls Smart Equipment in a proven communication network.
Single and multifunctional sensors Choose temperature, RH, CO2, and occupancy sensing depending on HVAC needs.
Large backlit fixed segment display available on some models Provides real-time status of the environment with backlighting activated during user interaction.
Simple temperature setpoint adjustment or Warmer/Cooler mode available on display models Configure simple setpoint adjustment or Warmer/Cooler mode.
Onboard occupancy sensor available on PIR models Maximizes up to 30% energy savings in high-energy usage environments, and facilitates trending of floor space usage.
Temporary occupancy included on all display and Warmer/Cooler models Provides a timed override command, which initiates a temporary occupancy state.
Field-selectable default display setting on display models Toggle between temperature, RH or temperature setpoint on the display, and set the required default for continuous viewing.
Fahrenheit/Celsius (°F/°C) selectable on display models Display temperature in degrees Fahrenheit or degrees Celsius.
All display models meet California Energy Code (Title 24) Displays the required State of California Title 24 economizer fault conditions.
All display models include a screen lockout Prevents sensor tampering.
Serialized sensors and calibration certificates Obtain certificate of conformance for all models.