Technical Specifications - Johnson Controls - Part No. 24-10094-25 - Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD

Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD Installation Guide

Product
Sensors and Meters > Network Sensors > Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD
Document type
Installation Guide
Document number
Part No. 24-10094-25
Document revision
P
Revision date
2021-03-31

About this task

Table 1. Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD
Supply Voltage 9.8 to 16.5 VDC; 15 VDC Nominal (From SA Bus)
Current Consumption Temperature Only Models 21 mA Maximum (Non-transmitting)
Temperature and Humidity Models 25 mA Maximum (Non-transmitting)
Terminations Modular Jack or Screw Terminal Block
Network Sensor Addressing NS-BHx7x03-x, NS-BPB7003-x, NS-BTx7003-x, Models DIP Switch Set from 200 to 203; Factory Set at 203
All Other Models Fixed Address of 199
Wire Size Modular Jack Models 24 or 26 AWG (0.5 or 0.4 mm Diameter); Three Twisted Pair (Six Conductors)
Screw Terminal Block Models 18 to 22 AWG (1.0 to 0.6 mm Diameter); 22 AWG (0.6 mm Diameter) Recommended
Communication Rate Auto-Detect: 9.6k, 19.2k, 38.4k, or 76.8k bps
Temperature Measurement Range 32.0°F/0.0°C to 104.0°F/40.0°C
Humidity Measurement Range Full Range 0 to 100% RH
Calibrated Range 10 to 90% RH
Temperature Sensor Type Local 1k Ohm Platinum Resistance Temperature Detector (RTD); Class A per IEC 60751
Humidity Sensor Type Thin Film Capacitive Sensor
Temperature Resolution ±0.5F°/±0.5C°
Temperature Accuracy NS Series Network Zone Sensor ±1.0F°/±0.6C°
Temperature Element Only 0.35F° at 70°F (0.19C° at 21°C)
Humidity Element Accuracy NS-BPB700x-x Models ±2% RH for 20 to 80% RH at 50°F to 95°F (10°C to 35°C);±4% RH for 10 to 20% and 80 to 90% RH at 50°F to 95°F (10°C to 35°C)
NS-BHx7x0x-x Models ±3% RH for 20 to 80% RH at 77°F (25°C)±6% RH for 10 to 20% and 80 to 90% RH at 77°F (25°C)
Time Constant 10 Minutes Nominal at 10 fpm Airflow
Default Temperature Setpoint Adjustment Range 50.0°F/10.0°C to 86.0°F/30.0°C in 0.5° Increments
Ambient Conditions Operating 32 to 104°F (0 to 40°C); 10 to 90% RH, Noncondensing;85°F (29°C) Maximum Dew Point
Storage -4 to 140°F (-20 to 60°C); 5 to 95% RH, Noncondensing
Compliance BACnet International BACnet Testing Laboratories™ (BTL) 135-2004 Listed BACnet Smart Sensor (B-SS)
Note: Excludes the NS-BTV700x-0 models.
United States UL Listed, File E107041, CCN PAZX,Under UL 916, Energy Management Equipment
FCC Compliant to CFR 47, Part 15, Subpart B, Class A
Canada UL Listed, File E107041, CCN PAZX7,Under CAN/CSA C22.2 No. 205, Signal Equipment
Industry Canada, ICES-003
Europe CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand RCM Mark, Australia/NZ Emissions Compliant
Dimensions (Height x Width x Depth) 4-23/32 x 3-5/32 x 1-3/8 in.(120 x 80 x 35 mm)
Shipping Weight 0.25 lb (0.11 kg)

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damage resulting from misapplication or misuse of its products.