Setup and Adjustments - Johnson Controls - Part No. 24-10094-25 - Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD

Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD Installation Guide

Product
Sensors and Meters > Network Sensors > Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD
Document type
Installation Guide
Document number
Part No. 24-10094-25
Document revision
P
Revision date
2021-03-31
Figure 1. LCD on Temperature/RH Models