Special Tools Needed - Johnson Controls - Part No. 24-10094-25 - Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD

Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD Installation Guide

Product
Sensors and Meters > Network Sensors > Vertical Wallbox-Mounted or Surface-Mounted NS Series Network Sensors with LCD
Document number
Part No. 24-10094-25
Document revision
P
Revision date
2021-03-31

A 1/16 in. (1.5 mm) Allen wrench or a Johnson Controls T-4000-119 Allen-Head Adjustment Tool is required during installation.