Ordering information - Johnson Controls - LIT-1901223 - Pressure independent control valve - Valves and actuators - VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve - VP3C2P20B.111621 Electronic Pressure-Independent Control Valve - VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve - VP3N6C25B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve - VP3N6C25B.121601 Electronic Pressure-Independent Control Valve - VP3N6C15B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve - VP3N6C15B.121601 Electronic Pressure-Independent Control Valve - VP3C2P20B.111601 Electronic Pressure-Independent Control Valve

VP3000 Series Electronic Pressure-Independent Control Valves Catalog Page

Product
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111601 Electronic Pressure-Independent Control Valve
Document number
LIT-1901223
Revision date
2025-01-28
Product status
Active

VP3C2P20B

Table 1. VP3C2P20B PICVs selection chart
                                Series
V P 3 C                         VP3C  
                                Ports
        2                       2 Two-way control valve
                                Mounting
          P                     P Flat-sealing, ISO 228-1
                                Size, DN (in.)
            2 0                 20 DN20 (G 3/4 in.)
                                Function
                B               B Standard flow control
                                Supply voltage
                  1             1 24 VAC/VDC
                                Implementation
                    1           1 Standard version
                                User interface
                      0         0 Without Bluetooth communication
                                1 Integrated Bluetooth communication
                                Bus communication
                        6       6 With MP MultiProtocol on RS485: Modbus, BACNet, and Bluetooth
                                ΔT measurement
                          0     0 Without ΔT measurement
                                2 With ΔT measurement (Tam1+Tam2)
                                Cable
                            1   1 1 m PVC cable
                                   
V P 2 C 2 P 2 0 B 1 1 0 6 0 1      
Series Variant      

VP3N6xxxB

Table 2. VP3N6xxxB PICVs selection chart
                                Series
V P 3 N                         VP3N  
                                Ports
        6                       6 Six-way control valve, changeover
                                Mounting
          C                     C H15: 40 mm (compact version), ISO 228-1
                                P H15: 45 mm, ISO 228-1 / H25: 60 mm, ISO 228-1
                                Size, DN (in)
            1 5                 15 DN15 (G 1/2 in.)
                                25 DN25, (G 1 in.)
                                Function
                B               B Standard flow control
                                Supply voltage
                  1             1 24 VAC
                                Implementation
                    2           2 Standard 90° design
                                User interface
                      0         0 Without Bluetooth communication
                                1 Integrated Bluetooth communication
                                Bus communication
                        6       6 With MP MultiProtocol on RS485: Modbus, BACNet, and Bluetooth
                                ΔT measurement
                          0     0 Without ΔT measurement
                                2 With ΔT measurement
                                Cable
                            1   1 1 m PVC cable
                                   
V P 3 N 6 C 1 5 B 1 2 0 6 0 1      
Series Variant      

VP3MB2DxxxC

Table 3. VP3MB2DxxxC PICVs selection chart
                                    Series
V P 3 M B                           VP3MB  
                                    Ports
          2                         2 Two-way flow control valve
                                    Mounting
            D                       D Threaded, female, ISO 7-1
                                    Size, DN (in.)
              0 1 5                 015 DN15 (1/2 in.)
                                    020 DN20 (3/4 in.)
                                    025 DN25 (1 in.)
                                    032 DN32 (1 1/4 in.)
                                    040 DN40 (1 1/2 in.)
                                    050 DN50 (2 in.)
                                    Function
                    C               C Standard flow control functionality
                                    Supply voltage
                      1             1 24 VAC/VDC with two LEDs
                                    Implementation
                        1           1 Standard version
                                    User interface
                          1         1 Integrated Bluetooth communcation
                                    Bus communication
                            6       6 With MP MultiProtocol: Modbus RTU and BACNet MSTP, RS485 isolated
                                    ΔT measurement
                              2     2 With ΔT measurement (Tam1+Tam2)
                                    Cable
                                1   1 1 m PVC cable
                                       
V P 3 M B 2 D 0 1 5 C 1 1 1 6 2 1      
Series Variant      

VP3UB2FxxxC

Table 4. VP3UB2FxxxC PICVs selection chart
                                    Series
V P 3 U B                           VP3UB  
                                    Number of connections
          2                         2 Two-way control valve
                                    Mounting
            F                       F With PN16 flanges, EN 1092
                                    Size, DN (in.)
              0 6 5                 065 DN65 (2 1/2 in.)
                                    080 DN80 (3 in.)
                                    100 DN100 (4 in.)
                                    150 DN150 (6 in.)
                                    Function
                    C               C Standard flow control
                                    Supply voltage
                      1             1 24 VAC/VDC with two LEDs
                                    Implementation
                        1           1 Standard version
                                    User interface
                          1         1 Integrated Bluetooth communication
                                    Bus communication
                            6       6 With MP MultiProtocol: Modbus, BACNet, and Bluetooth
                                    ΔT measurement
                              2     2 With ΔT measurement (T1+T2)
                                    Cable
                                1   1 1 m PVC cable
                                       
V P 3 U B 2 F 0 6 5 C 1 1 1 6 2 1      
Series Variant      
Note: Integrated Bluetooth communication is standard.

Supplemental ordering information

For information on VP3000 Series PICVs closeoff pressure and flow rate ranges, see Flow rate ranges.

Table 5. VP3000 Series PICVs supplemental ordering information
Code number Size, DN KVS, m3/h UV Y1 Sensors Control MP Multiprotocol
24 VAC 24 VDC

0 VDC to

10 VDC

Flow DI ΔT Flow Bluetooth Network
Modbus BACnet
VP3C2P20B
VP3C2P20B.110601 20 2.4
VP3C2P20B.110621
VP3C2P20B.111601
VP3C2P20B.111621
VP3N6xxxB
VP3N6C15B.120601 15 1.4
VP3N6C15B.120621
VP3N6C15B.121601
VP3N6C15B.121621
VP3N6C25B.120601 25 2.5
VP3N6C25B.120621
VP3N6C25B.121601
VP3N6C25B.121621
VP3MB2VP3xxC
VP3MB2D015C.111721 15 3.3
VP3MB2D020C.111721 20 5.7
VP3MB2D025C.111721 25 8.1
VP3MB2D032C.111721 32 10.5
VP3MB2D040C.111721 40 15
VP3MB2D050C.111721 50 20
VP3UB2FxxxC
VP3UB2F065C.111621 65 48.8
VP3UB2F080C.111621 80 70.7
VP3UB2F100C.111621 100 114.4
VP3UB2F150C.111621 150 272.2