Flow rate ranges - Johnson Controls - LIT-1901223 - Pressure independent control valve - Valves and actuators - VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve - VP3C2P20B.111621 Electronic Pressure-Independent Control Valve - VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve - VP3N6C25B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve - VP3N6C25B.121601 Electronic Pressure-Independent Control Valve - VP3N6C15B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve - VP3N6C15B.121601 Electronic Pressure-Independent Control Valve - VP3C2P20B.111601 Electronic Pressure-Independent Control Valve

VP3000 Series Electronic Pressure-Independent Control Valves Catalog Page

Product
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111601 Electronic Pressure-Independent Control Valve
Document number
LIT-1901223
Revision date
2025-01-28
Product status
Active

You can order VP3000 Series PICVs in different flow ranges for optimal sizing and to reduce pumping energy to the absolute minimum.

Differential pressure is generated across the flow control valve during normal operation. As a rule of good practice and energy-friendly plant design, select control valves at the design flow rate so that the differential pressure at this design flow rate is as low as possible.

For normal operation and to ensure low-noise operation, use VP3000 Series PICVs with a differential pressure lower than 200 kPa at all times.

Table 1. VP3000 Series PICVs flow rate ranges
Code number DN, mm KVS, m3/h Closeoff pressure, kPa Flow rate, l/h
Minimum 5 kPa 10 kPa 20 kPa Maximum
VP3C2P20B
VP3C2P20B 20 2.4 120 537 759 1,073 2,400
VP3N6xxxB
VP3N6C15B 15 1.4 70 310 440 625 1,400
VP3N6P25B 25 2.5 555 790 1,115 2,500
VP3MB2DxxxC
VP3MB2D015C 15 3.3 1,400 17 728 1,029 1,456 3,300
VP3MB2D020C 20 5.7 24 1,285 1,817 2,569 5,700
VP3MB2D025C 25 8.1 1,820 2,573 3,639 7,000
VP3MB2D032C 32 10.5 1,000 42 2,356 3,332 4,712 10,500
VP3MB2D040C 40 15 800 70 3,354 4,743 6,708 15,000
VP3MB2D050C 50 20 600 4,472 6,325 8,944 20,000
VP3UB2FxxxC
VP3UB2F065C 65 48.8 690 250 10,900 15,420 21,800 48,000
VP3UB2F080C 80 70.7 400 15,811 22,360 31,620 70,000
VP3UB2F100C 100 114.4 600 25,588 36,185 51,170 114,000
VP3UB2F150C 150 272.2 1,500 60,865 86,070 121,730 272,000