Features - Johnson Controls - LIT-1901223 - Pressure independent control valve - Valves and actuators - VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve - VP3C2P20B.111621 Electronic Pressure-Independent Control Valve - VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve - VP3N6C25B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve - VP3N6C25B.121601 Electronic Pressure-Independent Control Valve - VP3N6C15B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve - VP3N6C15B.121601 Electronic Pressure-Independent Control Valve - VP3C2P20B.111601 Electronic Pressure-Independent Control Valve

VP3000 Series Electronic Pressure-Independent Control Valves Catalog Page

Product
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111601 Electronic Pressure-Independent Control Valve
Document type
Catalog Page
Document number
LIT-1901223
Revision date
2025-01-28
Product status
Active
Model Features
VP3C2P20B
  • Integrated flow measurement
  • Optional integrated ΔT measurement
  • Supply voltage UV: 24 VAC/VDC
  • Flow rate setpoint through control signal Y1: 0 VDC to 10 VDC or digital
  • MP MultiProtocol: Modbus RTU and BACnet MS/TP communication
  • Wireless commissioning through Bluetooth® communication
VP3N6xxxB
  • For four-pipe applications with changeover
  • Integrated flow measurement
  • Optional integrated ΔT measurement
  • Supply voltage UV: 24 VAC
  • Flow rate setpoint through control signal Y1: 0 VDC to 10 VDC, split range
  • Three integrated digital inputs
  • MP MultiProtocol: Modbus RTU and BACnet MS/TP communication
  • Wireless commissioning through Bluetooth communication
VP3MB2DxxxC
  • Two-way configuration
  • Integrated flow measurement
  • Integrated ΔT measurement
  • Supply voltage UV: 24 VAC/VDC
  • Flow rate setpoint through control signal Y1: 0 VDC to 10 VDC or digital
  • MP MultiProtocol: Modbus RTU and BACnet MS/TP communication
  • Wireless commissioning through Bluetooth communication
VP3UB2FxxxC
  • Two-way configuration
  • Integrated flow measurement
  • Integrated ΔT measurement
  • Supply voltage UV: 24 VAC/VDC
  • Flow rate setpoint through control signal Y1: 0 VDC to 10 VDC or digital
  • MP MultiProtocol: Modbus RTU and BACnet MS/TP communication
  • Wireless commissioning through Bluetooth communication