Description - Johnson Controls - LIT-1901223 - Pressure independent control valve - Valves and actuators - VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve - VP3C2P20B.111621 Electronic Pressure-Independent Control Valve - VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve - VP3N6C25B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve - VP3N6C25B.121601 Electronic Pressure-Independent Control Valve - VP3N6C15B.121001 Electronic Pressure-Independent Control Valve - VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve - VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve - VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve - VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve - VP3N6C15B.121601 Electronic Pressure-Independent Control Valve - VP3C2P20B.111601 Electronic Pressure-Independent Control Valve

VP3000 Series Electronic Pressure-Independent Control Valves Catalog Page

Product
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D015C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D050C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F150C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C25B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121001 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F065C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D032C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F100C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D020C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D025C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3MB2D040C.111721 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3UB2F080C.111621 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3N6C15B.121601 Electronic Pressure-Independent Control Valve
Valves and Actuators > Pressure Independent Control Valves > VP3C2P20B.111601 Electronic Pressure-Independent Control Valve
Document number
LIT-1901223
Revision date
2025-01-28
Product status
Active
Figure 1. VP3000 Series PICVs

Use VP3000 Series pressure-independent control valves (PICVs) in HVAC systems with variable flow rates. They are designed for air conditioning ceiling units, air handling units, two-pipe and four-pipe fan coil units, heat exchangers, and other similar applications.

You can use VP3C2P20B and VP3N6xxxB PICVs in HVAC systems with water temperatures of 2°C to 100°C (non-condensing) and nominal system pressure of 16 bar (PN16). Use VP3MB2DxxxC and VP3UB2FxxxC PICVs in HVAC systems with water temperatures of 5°C to 90°C (non-condensing) and nominal system pressure of 16 bar (PN16).

Refer to the VP3000 Series Electronic Pressure-Independent Control Valves Product Bulletin (LIT-12014352) for important product application information.