Technical specifications - Johnson Controls - LIT- 1901060 - Flanged Globe or Ball Valve and Actuator - VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valve

VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valves Catalog Page

Brand
Johnson Controls
Product name
VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valve
Document type
Catalog Page
Document number
LIT- 1901060
Revision date
2023-07-03
Language
English
Table 1. Compact axial (globe) PICVs
Specification Description
Service Water or water-glycol mixture, (up to 50% glycol) quality to VDI 2035
Accuracy up to 15 PSID (100 kPa) ±5%
Fluid temperature limits 14°F to 248°F (-10°C to 120°C), not rated for steam service
Maximum actuator fluid temperature limit 14°F to 212°F (-10°C to 100°C), not rated for steam service
Maximum ΔP 87 psi (600 kPa)
Maximum working pressures 362 psi (2500 kPa)
Closeoff pressure 100 psi (689 kPa)
Minimum ΔP for start-up VP140HAA 4.3 psi (30 kPa)
VP140HDA 5.1 psi (35 kPa)
VP140JAJ 3.6 psi (25 kPa)
VP140JDB 5.1 psi (35 kPa)
Maximum flow rate VP140HAA 0.66 GPM (150 l/h)
VP140HDA 1.98 GPM (450 l/h)
VP140JAJ 4.4 GPM (1000 l/h)
VP140JDB 8.1 GPM (1,850 l/h)
Connection VP140HAA 1/2 inch female NPT
VP140HDA
VP140JAJ 3/4 inch female NPT
VP140JDB
Minimum ambient operating conditions VA-7482-8002-RA 32°F (0°C)
Maximum ambient operating conditions (limited by the actuator) VA-7482-8002-RA 122°F (50°C), 90% RH, non-condensing
Materials Regulating valve High resistance polymer - EPDM stainless steel 18/8
Diaphragm High resistance polymer - EPDM, WMQ, silicone, stainless steel AISI 303
Presetting ABS, PC
Body De-zincification resistant (DZR) brass CW602N
Gaskets EPDM-x
Compliance Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the PED (Pressure Equipment Directive).
Note: Johnson Controls does not accept any liability for improper or incorrect use of this product. Refer to the VDI 2035 guideline for water treatment standards. Furthermore, maximum iron oxide in the water passing through the control valve (PICV) should not exceed 25 mg/kg (25 ppm). To ensure the main pipework is cleaned appropriately, flushing by-passes should be used without flushing through the pressure regulator of the PICV.

Table 2. Axial (globe) PICVs
Specification Description
Service Water or water-glycol mixture, (up to 50% glycol) quality to VDI 2035
Accuracy up to 15 PSID (100 kPa) ±5%
Fluid temperature limits 14°F to 248°F (-10°C to 120°C), not rated for steam service
Maximum actuator fluid temperature limit 14°F to 212°F (-10°C to 100°C), not rated for steam service
Maximum ΔP 87 psi (600 kPa)
Maximum working pressures 362 psi (2,500 kPa)
Closeooff pressure 100 psi (700 kPa)
Minimum ΔP for start-up VP140BAU 3.6 psi (25 kPa)
VP140CAU
VP140CAW 4.4 psi (30 kPa)
VP140DAW
VP140DAY 5.1 psi (35 kPa)
Maximum flow rate VP140BAU 9.7 GPM (2,200 l/h)
VP140CAU
VP140CAW 11.9 GPM (2,700 l/h)
VP140DAW
VP140DAY 13.2 GPM (3,000 l/h)
Connection VP140BAU 3/4 inch female NPT union
VP140CAU 1 inch female NPT union
VP140CAW
VP140DAW 1 1/4 inch female NPT union
VP140DAY
Minimum ambient operating conditions VA-7482-8002-RA 32°F (0°C)
Maximum ambient operating conditions (limited by the actuator) VA-7482-8002-RA 122°F (50°C), 90% RH, non-condensing
Materials Body forging DZR brass CW602N
Cartridge body PSU
Cartridge seat Brass CW614N
Cartridge spring Stainless steel AISI 302
Cartridge shutter Stainless steel AISI 303
Diaphragm EPDM
Globe Brass CW614N
Hand-wheel PSU (polysulfone)
Headwork cap ABS
Headwork pin Stainless steel AISI 303
O-rings EPDM
Pre-setting seat Brass CW614N
Valve headwork Brass CW614N
Leakage

ANSI Class IV IEC 60534-4

ANSI Class IV Leakage

Compliance Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the PED (Pressure Equipment Directive).
Note: Johnson Controls does not accept any liability for improper or incorrect use of this product. Refer to the VDI 2035 guideline for water treatment standards. Furthermore, maximum iron oxide in the water passing through the control valve (PICV) should not exceed 25 mg/kg (25 ppm). To ensure the main pipework is cleaned appropriately, flushing by-passes should be used without flushing through the pressure regulator of the PICV.
Table 3. Brass Body Ball PICVs
Specification Description
Service Water or water-glycol mixture, (up to 50% glycol) quality to VDI 2035
Accuracy up to 15 PSID (100 kPa) ±5%
Fluid temperature limits 14°F to 248°F (-10°C to 120°C), not rated for steam service
Maximum actuator fluid temperature limit 14°F to 212°F (-10°C to 100°C), not rated for steam service
Maximum ΔP 58 psi (400 kPa)
Maximum working pressure 360 psi (2,500 kPa)
Close-off pressure 200 psi (1,400 kPa)
Minimum ΔP for start-up VP140LCA 2.9 psi (20 kPa)
VP140LCB
VP140LAJ
VP140MAG 3.6 psi (25 kPa)
VP140MCC
VP140MAU 4.4 psi (30 kPa)
VP140NAU
VP140NAW
VP140PAY
VP140PCD
Maximum flow rate VP140LCA 1.6 GPM (360 l/h)
VP140LCB 3.0 GPM (600 l/h)
VP140LAJ 4.4 GPM (1,000 l/h)
VP140MAG 3.4 GPM (780 l/h)
VP140MCC 5.0 GPM (1,150 l/h)
VP140MAU 9.7 GPM (2,200 l/h)
VP140NAU
VP140NAW 11.9 GPM (2,700 l/h)
VP140PAY 13.2 GPM (3,000 l/h)
VP140PCD 17.6 GPM (4,000 l/h)
Connection VP140LCA 1/2 inch female NPT
VP140LCB
VP140LAJ
VP140MAG 3/4 inch female NPT
VP140MCC
VP140MAU 3/4 inch female NPT union
VP140NAU 1 inch female NPT union
VP140NAW
VP140PAY 1 1/4 inch female NPT union
VP140PCD
Minimum ambient operating conditions VA9104-AGA-2S -4°F (-20°C)
VA9104-GGA-2S
VA9203-AGA-2Z -22°F (-30°C)
VA9203-GGA-2Z
Maximum ambient operating conditions (limited by the actuator) VA9104-AGA-2S 140°F (60°C), 90% RH, non-condensing
VA9104-GGA-2S
VA9203-AGA-2Z
VA9203-GGA-2Z
Materials Body forging DZR brass CW602N
Cartridge body Brass CW614N
Cartridge seat Brass CW614N
Cartridge spring Stainless steel AISI 302
Diaphragm EPDM
Ball Chrome-plated brass CW617N
Stem Brass CW614N
Stem o-rings Viton
Leakage

ANSI Class IV IEC 60534-4

ANSI Class IV Leakage

Compliance Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the PED (Pressure Equipment Directive).
Note: Johnson Controls does not accept any liability for improper or incorrect use of this product. Refer to the VDI 2035 guideline for water treatment standards. Furthermore, maximum iron oxide in the water passing through the control valve (PICV) should not exceed 25 mg/kg (25 ppm). To ensure the main pipework is cleaned appropriately, flushing by-passes should be used without flushing through the pressure regulator of the PICV.

Table 4. Iron Body Ball PICVs
Specification Description
Service Water or water-glycol mixture, (up to 50% glycol) quality to VDI 2035
Accuracy up to 15 PSID, 100 kPa ±5%
Fluid temperature limits 14°F to 248°F (-10°C to 120°C), not rated for steam service
Maximum actuator fluid temperature limit 14°F to 212°F (-10°C to 100°C), not rated for steam service
Maximum ΔP 87 psi (600 kPa)
Maximum working pressure 232 psi (1,600 kPa)
Close-off pressure 200 psi (1,400 kPa)
Minimum ΔP for start-up VP140QBB 4.4 psi (30 kPa)
VP140EBB
VP140EBC 5.1 psi (35 kPa)
VP140FBD 5.8 psi (40 kPa)
VP140FBE 5.1 psi (35 kPa)
VP140FBF
Maximum flow rate VP140QBB 26.4 GPM (6,000 l/h)
VP140EBB
VP140EBC 39.6 GPM (9,000 l/h)
VP140FBD 48.4 GPM (11,000 l/h)
VP140FBE 52.8 GPM (12,000 l/h)
VP140FBF 79.3 GPM (18,000 l/h)
Connection VP140QBB 1 1/4 inch female NPT union
VP140EBB 1 1/2 inch female NPT union
VP140EBC
VP140FBD 2 inch female NPT union
VP140FBE
VP140FBF
Minimum ambient operating conditions VA9310-HGA-2 -20°F (-30°C)
VA9208-GGA-2 -40°F (-40°C)
Maximum ambient operating conditions (limited by the actuator) VA9310-HGA-2 140°F (60°C), 95% RH, non-condensing
VA9208-GGA-2 140°F (60°C) 90% RH, non-condensing
Materials Ball Chrome-plated brass CW617N
Cartridge High resistance polymer - EPDM stainless steel AISI 303
Presetting Brass CW617N
Body Ductile iron
Gaskets EPDM-x
Additional manual shut-off device Brass CW614N
Stem Brass CW614N
Stem o-rings Viton
Leakage

ANSI Class IV IEC 60534-4

ANSI Class IV Leakage

Compliance Johnson Controls, declares that this product is in compliance with the essential requirements and other relevant provisions of the PED (Pressure Equipment Directive).
Note: Johnson Controls does not accept any liability for improper or incorrect use of this product. Refer to the VDI 2035 guideline for water treatment standards. Furthermore, maximum iron oxide in the water passing through the control valve (PICV) should not exceed 25 mg/kg (25 ppm). To ensure the main pipework is cleaned appropriately, flushing by-passes should be used without flushing through the pressure regulator of the PICV.
WARNING
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water.
WARNING
  • This product can expose you to chemicals including lead, which is known to the State of California to cause cancer, birth defects, or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
WARNING
  • WARNING: BRASS MAY CONTAIN LEAD
  • To fulfill our obligations towards Article 33, in accordance to the European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern mentioned on the Candidate list: Lead