Ordering information - Johnson Controls - LIT- 1901060 - Flanged Globe or Ball Valve and Actuator - VP140 Pressure Independent Control Valve

VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valves Catalog Page

Product
Valves and Actuators > Energy Valves > VP140 Pressure Independent Control Valve
Document type
Catalog Page
Document number
LIT- 1901060
Revision date
2023-07-03
Table 1. Compact axial (globe) PICVs and actuator combinations
Valve code number Size, in. Maximum GPM Closeoff pressure 24 VAC/VDC
Non-spring return
Proportional 0(2) VDC to 10 VDC or 0(4) mA to 20 mA
VA-7482-8002-RA
VP140HAA 1/2 0.66 100 psi (689 kPa) VP140HAA+778GGA
VP140HDA 1.98 VP140HDA+778GGA
VP140JAJ 3/4 4.4 VP140JAJ+778GGA
VP140JDB 8.1 VP140JDB+778GGA
Table 2. Axial (globe) PICVs and actuator combinations
Valve code number Size, in. Maximum GPM Closeoff pressure 24 VAC/VDC
Non-spring return
Proportional 0(2) VDC to 10 VDC or 0(4) mA to 20 mA
VA-7482-8002-RA
VP140BAU 3/4 9.7 100 psi (689 kPa) VP140BAU+778GGA
VP140CAU 1 VP140CAU+778GGA
VP140CAW 11.9 VP140CAW+778GGA
VP140DAW 1 1/14 VP140DAW+778GGA
VP140DAY 13.2 VP140DAY+778GGA
Table 3. Brass body ball PICVs and non-spring return actuator combinations
Valve code number Size, in. Maximum GPM Closeoff pressure 24 VAC
Non-spring return
Floating Proportional 0(2) VDC to 10 VDC or 0(4) mA to 20 mA
VA9104-AGA-2S VA9104-GGA-2S
VP140LCA 1/2 1.6 200 psi (1,400 kPa) VP140LCA+9A4AGA VP140LCA+9A4GGA
VP140LCB 3.0 VP140LCB+9A4AGA VP140LCB+9A4GGA
VP140LAJ 4.4 VP140LAJ+9A4AGA VP140LAJ+9A4GGA
VP140MAG 3/4 3.4 VP140MAG+9A4AGA VP140MAG+9A4GGA
VP140MCC 5.0 VP140MCC+9A4AGA VP140MCC+9A4GGA
VP140MAU 9.7 VP140MAU+9A4AGA VP140MAU+9A4GGA
VP140NAU 1 VP140NAU+9A4AGA VP140NAU+9A4GGA
VP140NAW 11.9 VP140NAW+9A4AGA VP140NAW+9A4GGA
VP140PAY 1 1/4 13.2 VP140PAY+9A4AGA VP140PAY+9A4GGA
VP140PCD 17.6 VP140PCD+9A4AGA VP140PCD+9A4GGA
Table 4. Brass body ball PICVs and spring return actuator combinations
Valve code number Size, in. Maximum GPM Closeoff pressure 24 VAC/VDC
Spring open Spring closed
On/off and floating Proportional 0(12) VDC to 10 VDC or 0(4) mA to 20 mA On/off and floating Proportional 0(12) VDC to 10 VDC or 0(4) mA to 20 mA
VA9203-AGA-2Z VA9203-GGA-2Z VA9203-AGA-2Z VA9203-GGA-2Z
VP140LCA 1/2 1.6 200 psi (1,400 kPa) VP140LCA+923AGA VP140LCA+923GGA VP140LCA+943AGA VP140LCA+943GGA
VP140LCB 3.0 VP140LCB+923AGA VP140LCB+923GGA VP140LCB+943AGA VP140LCB+943GGA
VP140LAJ 4.4 VP140LAJ+923AGA VP140LAJ+923GGA VP140LAJ+943AGA VP140LAJ+943GGA
VP140MAG 3/4 3.4 VP140MAG+923AGA VP140MAG+923GGA VP140MAG+943AGA VP140MAG+943GGA
VP140MCC 5.0 VP140MCC+923AGA VP140MCC+923GGA VP140MCC+943AGA VP140MCC+943GGA
VP140MAU 9.7 VP140MAU+923AGA VP140MAU+923GGA VP140MAU+943AGA VP140MAU+943GGA
VP140NAU 1 VP140NAU+923AGA VP140NAU+923GGA VP140NAU+943AGA VP140NAU+943GGA
VP140NAW 11.9 VP140NAW+923AGA VP140NAW+923GGA VP140NAW+943AGA VP140NAW+943GGA
VP140PAY 1 1/4 13.2 VP140PAY+923AGA VP140PAY+923GGA VP140PAY+943AGA VP140PAY+943GGA
VP140PCD 17.6 VP140PCD+923AGA VP140PCD+923GGA VP140PCD+943AGA VP140PCD+943GGA
Table 5. Iron body ball PICVs and actuator combinations
Valve code number Size, in. Maximum GPM Closeoff pressure 24 VAC/VDC
Non-spring return Spring open Spring closed
Universal input for on/off, floating and proportional 0(2) VDC to 10 VDC with adjustable span Proportional 0(2) VDC to 10 VDC or 0(4) mA to 20 mA Proportional 0(2) VDC to 10 VDC or 0(4) mA to 20 mA
VA9310-HGA-2 VA9208-GGA-2 VA9208-GGA-2
VP140QBB 1 1/4 26.4 200 psi (1,400 kPa) VP140QBB+910HGA VP140QBB+928GGA VP140QBB+948GGA
VP140EBB 1 1/2 VP140EBB+910HGA VP140EBB+928GGA VP140EBB+948GGA
VP140EBC 39.6 VP140EBC+910HGA VP140EBC+928GGA VP140EBC+948GGA
VP140FBD 2 48.4 VP140FBD+910HGA VP140FBD+928GGA VP140FBD+948GGA
VP140FBE 52.8 VP140FBE+910HGA VP140FBE+928GGA VP140FBE+948GGA
VP140FBF 79.3 VP140FBF+910HGA VP140FBF+928GGA VP140FBF+948GGA
Table 6. Actuators
Code number Valve compatibility Spring return Proportional control 0(2) VDC to 10 VDC or 0(4) mA to 20 mA Floating point control Adjustable span Universal input for on/off 24 VAC/VDC 24 VAC
VA-7482-8002-RA Axial (globe) No Yes No No No Yes No
VA9104-AGA-2S Brass body ball valves No Yes No Yes
VA9104-GGA-2S Yes No
VA9203-AGA-2Z Yes No Yes Yes Yes No
VA9203-GGA-2Z Yes No No
VA9310-HGA-2 Iron body ball valves No Yes Yes Yes
VA9208-GGA-2 Yes No No No
Note: For actuator technical specifications, refer to the following:
  • VA-748x Electric Valve Actuators Catalog Page (LIT-1900866)
  • VA9104 Series Electric Non-Spring Return Valve Actuators Catalog Page (LIT-1900354)
  • VA9203-xxx-xx Series Electric Spring Return Actuators Catalog Page (LIT-1900692)
  • VA9300 Series Electric Non-Spring Return Valve Actuators Catalog Page (LIT-1901002)
  • VA9208-xxx-xx Series Electric Spring Return Actuators (LIT-1900648)
Table 7. Accessories
Code number Description
M9000-342 Weather shield kit for M(VA)9104, M(VA)9203, M(VA)9208, M(VA)9308, and M(VA)9310 Series electric actuators (quantity: 1)
REPLCRT-HAA Compact axial mPICV VP140HAA replacement cartridge (quantity: 1)
REPLCRT-LCA Brass rotary mPICV VP140LCA replacement cartridge (quantity: 1)
REPLCRT-HDA Compact axial mPICV VP140HDA replacement cartridge (quantity: 1)
REPLCRT-LCB Brass rotary mPICV VP140LCB replacement cartridge (quantity: 1)
REPLCRT-LAJ Brass rotary mPICV VP140LAJ replacement cartridge (quantity: 1)
REPLCRT-MAG Brass rotary mPICV VP140MAG replacement cartridge (quantity: 1)
REPLCRT-JAJ Compact axial mPICV VP140JAJ replacement cartridge (quantity: 1)
REPLCRT-MCC Brass rotary mPICV VP140MCC replacement cartridge (quantity: 1)
REPLCRT-JDB Compact axial mPICV VP140JDB replacement cartridge (quantity: 1)
REPLCRT-MAU Brass rotary mPICV VP140MAU replacement cartridge (quantity: 1)
REPLCRT-NAU Brass rotary mPICV VP140NAU replacement cartridge (quantity: 1)
REPLCRT-NAW Brass rotary mPICV VP140NAW replacement cartridge (quantity: 1)
REPLCRT-PAY Brass rotary mPICV VP140PAY replacement cartridge (quantity: 1)
REPLCRT-PCD Brass rotary mPICV VP140PCD replacement cartridge (quantity: 1)
REPL-PL VP140 Series replacement cartridge pliers (quantity: 1)
REPL-TAG Replacement brass ID tag (quantity: 1)
Note: You must use VP140 Series replacement cartridge pliers (REPL-PL) to replace the following brass rotary cartridges:
  • REPLCRT-LCA
  • REPLCRT-LCB
  • REPLCRT-LAJ
  • REPLCRT-MAG
  • REPLCRT-MCC
Note: All valves ship with ID tags standard. Only use REPL-TAG for replacement of lost or damaged tags. When ordering replacement tags, you must provide the valve model identification and requested tagging text at the time of your order.