Features and benefits - Johnson Controls - LIT- 1901060 - Flanged Globe or Ball Valve and Actuator - VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valve

VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valves Catalog Page

Product name
VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valve
Document type
Catalog Page
Document number
LIT- 1901060
Revision date
2023-07-03
Features Benefits
Availability of both axial (globe) and rotary (ball) valve styles Application flexibility
No Cv calculation Simplifies valve selection
Automatic system balancing Prevents overflow or underflow to maximize system performance
Combined control and balancing valve Reduces installation time and cost
Close-off pressure rating - axial valve 100 psi (700 kPa) and rotary valve 200 psi (1,400 kPa) Provides tight shutoff in high pressure systems
Wide range of operating differential pressure rating Allows use of valve in range of systems
Availability of factory-mounted electric actuators Reduces installation time and cost
ANSI Class IV leakage and ±5% flow accuracy Reduces energy costs and provides superior room comfort
Equal percentage characteristic curve Greater control when matched with characteristic curves of heat exchangers
Field-serviceable compact axial and brass bodied ball valves Allows repair of installed valve
Compact size (axial) Space saving footprint for limited space applications
Patented dirt-free cartridge (compact axial) Performs in poor water conditions
Linear or equal percentage characteristic (compact axial) Ability to address both linear and equal percentage applications with a single valve/actuator assembly
De-zincification resistant forged brass De-alloying and corrosion resistance