Description - Johnson Controls - LIT- 1901060 - Flanged Globe or Ball Valve and Actuator - VP140 Pressure Independent Control Valve

VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valves Catalog Page

Product
Valves and Actuators > Energy Valves > VP140 Pressure Independent Control Valve
Document type
Catalog Page
Document number
LIT- 1901060
Revision date
2023-07-03
Figure 1. VP140 Series pressure-independent control valves

VP140 Series pressure-independent control valves (PICVs) regulate the flow of hot or chilled water and 50% glycol solutions in response to the demand of a controller in HVAC systems. These pressure-independent valves eliminate the need for separate balancing valves. You can order VP140 Series PICVs in 1/2 in. through 2 in. (DN15 through DN50) sizes with factory-mounted Johnson Controls® non-spring return and spring return electric actuators for floating or proportional control, or in valve-only configuration.

Refer to the VP140 Series 1/2 in. to 2 in. (DN15 to DN50) Pressure-Independent Control Valves Product Bulletin (LIT-12012610) for important product application information.